(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Ultra compact capacity and ultra-compact servo motor. ·Specified voltage is DC.
Part Number |
---|
HG-AK0136 |
HG-AK0136B |
HG-AK0136D |
HG-AK0236 |
HG-AK0236B |
HG-AK0236D |
HG-AK0336 |
HG-AK0336B |
HG-AK0336D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Output (W) | Electromagnetic Brakes | Shaft end shape |
---|---|---|---|---|---|---|---|---|
฿ 19,105.00 ฿ 12,737.30 | SERVO MOTOR HG-AK | 1 Piece(s) | 58 Day(s) | 10 | No | Standard (straight) | ||
฿ 26,297.00 ฿ 17,532.21 | SERVO MOTOR HG-AK | 1 Piece(s) | 58 Day(s) | 10 | Presence | Standard (straight) | ||
฿ 20,480.00 ฿ 13,654.02 | SERVO MOTOR HG-AK | 1 Piece(s) | 58 Day(s) | 10 | No | D Cut | ||
฿ 19,320.00 ฿ 12,880.64 | SERVO MOTOR HG-AK | 1 Piece(s) | 6 Day(s) | 20 | No | Standard (straight) | ||
฿ 26,512.00 ฿ 17,675.55 | SERVO MOTOR HG-AK | 1 Piece(s) | 58 Day(s) | 20 | Presence | Standard (straight) | ||
฿ 23,507.00 ฿ 15,672.12 | SERVO MOTOR HG-AK | 1 Piece(s) | 58 Day(s) | 20 | No | D Cut | ||
฿ 19,427.00 ฿ 12,951.98 | SERVO MOTOR HG-AK | 1 Piece(s) | 58 Day(s) | 30 | No | Standard (straight) | ||
฿ 26,727.00 ฿ 17,818.89 | SERVO MOTOR HG-AK | 1 Piece(s) | 58 Day(s) | 30 | Presence | Standard (straight) | ||
฿ 23,352.00 ฿ 15,568.78 | SERVO MOTOR HG-AK | 1 Piece(s) | 58 Day(s) | 30 | No | D Cut |
Loading...
Type | Motor Unit | Square Flange Size A(mm) | 25 | Voltage Specifications | DC Specifications |
---|---|---|---|---|---|
Power Supply | Single-phase | Reducer | No | Rated Rotation Speed(r/min) | 3000 |
Motor series | Ultra-compact/small capacity | Oil Seals | NA |
How can we improve?
How can we improve?