1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mist Nozzle

EVL SPLAY NOZZLE

Mist Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,148.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cools via ultra-fine particle (approx. 20 μm) vaporization heat. Comes with a check valve for preventing dripping. Comes with a filter for protecting against the clogging of orifices.

 
Part Number
1/4-KSME-0.3ACV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,148.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Spray Pattern A empty cone Fluid A Fluid Material SUS303,304
Type Fluid Features With Check Valve Applicable Fluid Water
Operating Pressure Range(MPa) 2::6 Spraying Angle θ (at 0.5MPa)(deg) 80(6MPa) Min. Passage Dia.(mm) 0.15

Please check the type/dimensions/specifications of the part 1/4-KSME-0.3ACV in the Mist Nozzle series.