Push-Type, Toggle Clamp (ST-HTC)

Caution
Product Description
An affordable push-type toggle clamp.
[Features]
· Economy type.
· ST-HTC603: 1 bolt with pad (M8 overall length 66L, thread section 50L), 2 M8 nuts.
· ST-HTC608: 1 bolt with pad (M10 overall length 86L, thread section 68L), 2 M10 nuts.
[Applications]
· A clamp for assembly, inspection, and welding jigs, etc.
Economy Push Type Toggle Clamp

ST-HTC603PS external appearance

ST-HTC608PS external appearance

ST-HTC-PS dimensional drawing

ST-HTC-PS dimensional drawing
| Main Body | Base | Shaft |
|---|---|---|
| SPCC | SCM440 | S45C |
| Grip | Bolt, Nut | Pad |
| Polyvinyl chloride | SUM41 | Chloroprene rubber (CR) |
| Part Number | S | M | L3 | D | H1 | L | H | W | L2 | L4 | T | d |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ST-HTC603PS | 31.8 | M8 | 25 | 11 | 24 | 123 | 85.5 | 48 | 52 | 52.1 | 5 | 6.7 |
| ST-HTC608PS | 41.4 | M10 | 30 | 15.7 | 32 | 153 | 103 | 57 | 76.8 | 57 | 6 | 8.5 |
| Part Number | P | P1 | W1 | L5 | L1 | Clamping Pressure (kN) | Weight (g) |
|---|---|---|---|---|---|---|---|
| ST-HTC603PS | 33 | 36.5 | 7.5 | 7.8 | 78 | 3 | 380 |
| ST-HTC608PS | 41.4 | 41.4 | 7.8 | 7.8 | 122 | 4 | 570 |