Rubber Screw Pad RPP

Caution
Product Description
Accessory for toggle clamps (RPP).
[Features]
· Mounts on the toggle clamp.
· Prevents damage to the workpiece.
· Commercially available screws can be used as the mounting screws.
[Applications]
· Used as an accessory for toggle clamps.
Accessory For Toggle Clamp (RPP) Features

Outline drawing (RPP)

Dimensional drawing (RPP)
| Part Number | M | Lf | D | H | D1 | D2 | H1 | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| RPP-M6 | M6 × 1 | 5.5 | 15 | 14.4 | 10.3 | 10.8 | 2 | 4 |
| RPP-M8 | M8 × 1.25 | 9 | 19.5 | 18 | 13.5 | 15 | 2.5 | 12.3 |
| RPP-M10 | M10 × 1.5 | 8 | 23 | 21 | 16 | 17 | 3 | 30 |
| RPP-M12 | M12 × 1.75 | 10.8 | 25.5 | 23.7 | 18.5 | 21 | 31.2 |
RPP Specifications
| Pad | Insert |
|---|---|
| Nitrile rubber (NBR) Shore A70 Black | SUM22L Zinc trivalent chromate |
Usage Examples

Can also be used as an accessory for toggle clamps.
Commercially available screws can be used as the mounting screws.