(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A nose-lock type index plunger made of plastic.
[Features]
· The body is made of plastic, reducing the weight.
· The EGIP-SUS and EGIW-SUS types are optimal for places requiring rust prevention.
· Nose can be locked in the retracted position by putting the grip in the notch in the main body in the 180° position.
· When the grip is removed from the notch, the built-in spring returns the nose to its original position.
· Noses are available in steel and stainless steel.
· Heat resistant up to temperatures of 130°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.
External appearance of EGIP (steel)
External appearance of EGIP-SUS (SUS)
External appearance of EGIP-W (steel)
External appearance of EGIP-W-SUS (SUS)
Dimensional drawing of EGIP, EGIP-SUS (without nut)
Dimensional drawing of EGIP-W, EGIP-W-SUS (with nut)
Size | d (-0.1-0.15) | S | M | L1 | D | L | W1 | R | B | W | T | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EGIP EGIP-SUS | 12 | 6 | 8 | M12 × 1.5 | 26 | 15.5 | 51 | 14 | 26.5 | 5.5 | 19 | 8 | 9 to 35 |
EGIP-W EGIP-W-SUS | 16 | 8 | 10 | M16 × 1.5 | 30 | 20.5 | 61 | 19 | 32.5 | 7 | 24 | 10 | 10 to 40 |
Steel | SUS | ||||||
---|---|---|---|---|---|---|---|
Without Nuts | With Nut | Without Nuts | With Nut | ||||
Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) |
EGIP12 | 20 | EGIP12W | 25 | EGIP12-SUS | 20 | EGIP12W-SUS | 25 |
EGIP16 | 26 | EGIP16W | 31 | EGIP16-SUS | 26 | EGIP16W-SUS | 31 |
Type | Main Body | Grip | Lock Nut | Coil Spring | Nose |
---|---|---|---|---|---|
EGIP | Polyamide (Glass fiber reinforced) Black | Polyamide (Glass fiber reinforced) Matte black | Polyamide (Glass fiber reinforced) | SUS302 | SUM24L Black oxide coating HRC30 to 50 |
EGIP-W | |||||
EGIP-SUS | SUS303 | ||||
EGIPW-SUS |
Part Number |
---|
EGIP12W |
EGIP12W-SUS |
EGIP16W-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | L (mm) | Tip material | Tip heat treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 364.55 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 6 | 8 | 51 | [Steel] Steel | [Hardening] Quenching and Tempering | ||
฿ 100.00 | IMAO | 1 Piece(s) | Quote | 10 | 12 | 6 | 8 | 51 | [Stainless Steel] Stainless Steel | No | ||
฿ 694.72 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 10 | 61 | [Stainless Steel] Stainless Steel | No |
Loading...
Types | Lever | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Polyamide | Overall Length | Standard | All Stainless | Not Compliant |
Tip surface treatment | No | Operation nob (or lever) | Presence | Main Body Surface Treatment | No |
Nut | Presence |
How can we improve?
How can we improve?