1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamp - Horizontal - Solid Arm (Flanged Base) GH-201-C

GHD TOGGLE CLAMPS

Toggle Clamp - Horizontal - Solid Arm (Flanged Base) GH-201-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 309.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A horizontal type toggle clamp. The maximum clamping pressure is 1000N. Comes with a flanged base for simple mounting. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as offering OEM for various manufacturers, they also have manufacturing bases in Europe and North America. Their increased sales have allowed them to offer even greater value to customers.

Product appearance and dimensional drawing

Toggle Clamp - Horizontal - Slotted Arm (Flanged Base) GH-204-GB
Toggle Clamp - Horizontal - Slotted Arm (Flanged Base) GH-204-GB

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-201-C10093800.14FC-064410FW-140
Part Number
GH-201-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 309.81

GHD TOGGLE CLAMPS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 1000 Body Material SS400
Clamp Screw Size 1/4 Clamp Screw Material Steel + NBR Tightening Force (Range Selectable)(N) 500~2279
Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-201-C in the Toggle Clamp - Horizontal - Solid Arm (Flanged Base) GH-201-C series.