1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Compact Pre-Wired Type (Non-Modulated Light) [EE-SX95] (Part Number)

Ultra Compact Pre-Wired Type (Non-Modulated Light) [EE-SX95]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 417.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-compact sensor that can be mounted with M3 screws to meet customer needs.
[Features]
· Can be mounted by M3/M2 screw.
· Reliable detection groove depth 6.5 mm.
· Detection window display for easy confirmation of insertion depth.
· High-luminance indicator light that can be checked from multiple directions.
· Equipped with 2 outputs, ON when light is penetrating and ON when light is shielded.
· Standard cord and robot cord with outstanding flexibility are available for all types.
· Equipped with load short-circuit protection circuit.

 
Part Number
EE-SX950-R 1M
EE-SX950-W 1M
EE-SX950P-W 1M
EE-SX951-C1J-R 0.3MSALE
EE-SX951-R 1MSALE
EE-SX951-R 3MSALE
EE-SX951-W 1MSALE
EE-SX951-W 3MSALE
EE-SX951P-W 1M
EE-SX952-R 1MSALE
EE-SX952-W 1MSALE
EE-SX952-W 3M
EE-SX952P-R 1MSALE
EE-SX952P-W 1M
EE-SX953-R 1MSALE
EE-SX953-W 1MSALE
EE-SX953P-W 1M
EE-SX954-C1J-R 0.3M
EE-SX954-R 1MSALE
EE-SX954-R 3MSALE
EE-SX954-W 1M
EE-SX954P-W 1M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Output mode Connection method Cable specification Cable length
(mm)

฿ 582.00

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Standard Type23.9612NPN open collectorPre-wired modelRobot cable of 2.8 dia., 4 cores1000

฿ 452.87

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) Same day 10Standard Type23.9612NPN open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

฿ 417.00

Photomicro sensors 1 Piece(s) 5 Day(s) -Standard Type23.9612PNP open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

฿ 1,780.00

฿ 1,525.64

PHOTOELECTRIC SENSORS 1 Piece(s) 3 Day(s) -L-Type13.41212NPN open collectorPre-wired connector model with robot cableRobot cable of 2.8 dia., 4 cores300

฿ 582.00

฿ 371.26

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -L-Type13.41212NPN open collectorPre-wired modelRobot cable of 2.8 dia., 4 cores1000

฿ 3,048.00

฿ 1,089.05

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -L-Type13.41212NPN open collectorPre-wired modelRobot cable of 2.8 dia., 4 cores3000

฿ 427.00

฿ 256.67

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -L-Type13.41212NPN open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

฿ 829.00

฿ 397.51

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -L-Type13.41212NPN open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores3000

฿ 427.00

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -L-Type13.41212PNP open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

฿ 867.43

฿ 553.33

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Type F13.411.712NPN open collectorPre-wired modelRobot cable of 2.8 dia., 4 cores1000

฿ 602.62

฿ 408.34

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Type F13.411.712NPN open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

฿ 926.00

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) Same day -Type F13.411.712NPN open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores3000

฿ 965.00

฿ 827.10

Photomicro sensors 1 Piece(s) 30 Day(s) -Type F13.411.712PNP open collectorPre-wired modelRobot cable of 2.8 dia., 4 cores1000

฿ 427.00

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Type F13.411.712PNP open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

฿ 867.43

฿ 553.33

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Type R13.411.712NPN open collectorPre-wired modelRobot cable of 2.8 dia., 4 cores1000

฿ 601.40

฿ 406.67

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Type R13.411.712NPN open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

฿ 417.00

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 5 Day(s) -Type R13.411.712PNP open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

฿ 775.00

Photomicrosensors 1 Piece(s) 30 Day(s) -U Type13.4616NPN open collectorPre-wired connector model with robot cableRobot cable of 2.8 dia., 4 cores300

฿ 867.43

฿ 553.33

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -U Type13.4616NPN open collectorPre-wired modelRobot cable of 2.8 dia., 4 cores1000

฿ 1,388.89

฿ 886.67

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -U Type13.4616NPN open collectorPre-wired modelRobot cable of 2.8 dia., 4 cores3000

฿ 427.00

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -U Type13.4616NPN open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

฿ 427.00

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -U Type13.4616PNP open collectorPre-wired modelRound vinyl-insulated cable of 2.8 dia., 4 cores1000

Loading...

  1. 1

Basic Information

Detection Distance(mm) 5 Detection method Through-beam (with slot) Luminescence Method Non-modulated (Infrared light)
Operation mode Light-ON / Dark-ON (2 outputs) Indicator Light Mode Light indicator (red LED) Standard detected subject(mm) Opaque: 1.8×0.8mm minimum
Protection structure IP50