(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Photo Microsensors, Cable Length 2M
From: ฿ 201.95 |
---|
Days to Ship: Same day |
Photo Microsensors, Compact, Cable Length 2M
From: ฿ 231.17 |
---|
Days to Ship: Same day |
Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
OMRON
From: ฿ 331.20 |
---|
Special Price |
Days to Ship: Same day |
Thin Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX77/87]
OMRON
From: ฿ 488.00 |
---|
Special Price |
Days to Ship: Same day |
Ultra Compact Pre-Wired Type (Non-Modulated Light) [EE-SX95]
OMRON
From: ฿ 417.00 |
---|
Special Price |
Days to Ship: Same day |
Ultra Compact, Cable Type (PM-25 SERIES)
PANASONIC
From: ฿ 493.33 |
---|
Days to Ship: Same day |
Groove type connector/Cord pull-out type photo·micro sensors (non-modulated light) [EE-SX47/67]
OMRON
From: ฿ 387.00 |
---|
Special Price |
Days to Ship: Same day |
Compact Cable Type (PM-45 SERIES)
PANASONIC
From: ฿ 432.53 |
---|
Days to Ship: Same day |
Compact Built-in Connector (PM-65 SERIES)
PANASONIC
From: ฿ 389.74 |
---|
Days to Ship: Same day |
Photo Microsensors, Connector Type
From: ฿ 174.03 |
---|
Days to Ship: Same day |
Wide Slot Width Connector Type Photomicrosensor [EE-SPX303N/403N]
OMRON
From: ฿ 975.00 |
---|
Special Price |
Days to Ship: Same day |
Photo/Micro Sensor for Built-In Equipment [EE-□]
OMRON
From: ฿ 43.00 |
---|
Special Price |
Days to Ship: Same day |
Groove Type Cord Withdrawal Type Photo / Micro-Sensor (Modulated Light) [EE-SPX-W]
OMRON
From: ฿ 1,634.00 |
---|
Special Price |
Days to Ship: Same day |
Low Profile / Reflective Connector Type Photo/Macro Sensor [EE-SPX□, EE-SPY□]
OMRON
From: ฿ 865.00 |
---|
Special Price |
Days to Ship: Same day |
Liquid Level Sensor (Pipe Mounting Type) [EE-SPX613]
OMRON
From: ฿ 4,353.00 |
---|
Special Price |
Days to Ship: Same day |
Groove Type Connector Type, Photo Micro Sensor (Modulated Light) [EE-SPX74/84]
OMRON
From: ฿ 1,225.00 |
---|
Special Price |
Days to Ship: Same day |
Limited Reflective Connector Type Photo / Micro-Sensor [EE-SPY31/41]
OMRON
From: ฿ 1,171.00 |
---|
Special Price |
Days to Ship: Same day |
Reflective Photomicrosensor With Sensitivity Adjuster (Non-Modulated), EE-SY671/672
OMRON
From: ฿ 563.00 |
---|
Special Price |
Days to Ship: Same day |
Transmission-type photo/micro sensor [EE-SV]
OMRON
From: ฿ 136.00 |
---|
Special Price |
Days to Ship: Same day |
Micro Photosensor (Limited Reflection Type, Built-In Amplifier) PM2
PANASONIC
From: ฿ 935.00 |
---|
Days to Ship: 3 Day(s) |
Amplifier Relay Type (Pre-Wired Type) Photo Micro Sensor [EE-SPW321/421]
OMRON
From: ฿ 4,358.00 |
---|
Special Price |
Days to Ship: Same day |
Photoelectric Sensor, SU30 Series
RIKO
From: ฿ 1,504.65 |
---|
Days to Ship: 70 Day(s) |
Transmission-Type Photo Micro Sensor [EE-SH]
OMRON
From: ฿ 93.00 |
---|
Days to Ship: 45 Day(s) |
Photo Micro Sensor with Recursive Reflection Lens Included [EE-SPZ-A]
OMRON
From: ฿ 1,281.00 |
---|
Special Price |
Days to Ship: Same day |
Reflective Photomicrosensor [EE-SB]
OMRON
From: ฿ 258.00 |
---|
Special Price |
Days to Ship: Same day |
Long-Distance Reflective Photo Micro-Sensor [EE-SPW311/411]
OMRON
From: ฿ 1,486.00 |
---|
Special Price |
Days to Ship: Same day |
Wafer-Carrier Mounting Photomicrosensors [EE-SPY801/802]
OMRON
From: ฿ 3,270.00 |
---|
Special Price |
Days to Ship: 6 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Shape |
Slit Width(mm) |
Max. Head Size Width W(mm) |
Max. Head Size Height H(mm) |
Max. Head Size Length L(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OMRON | OMRON | OMRON | PANASONIC | OMRON | PANASONIC | PANASONIC | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | PANASONIC | OMRON | RIKO | OMRON | OMRON | OMRON | OMRON | OMRON | |||
Product Series | Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67] | Thin Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX77/87] | Ultra Compact Pre-Wired Type (Non-Modulated Light) [EE-SX95] | Groove type connector/Cord pull-out type photo·micro sensors (non-modulated light) [EE-SX47/67] | Wide Slot Width Connector Type Photomicrosensor [EE-SPX303N/403N] | Groove Type Cord Withdrawal Type Photo / Micro-Sensor (Modulated Light) [EE-SPX-W] | Low Profile / Reflective Connector Type Photo/Macro Sensor [EE-SPX□, EE-SPY□] | Groove Type Connector Type, Photo Micro Sensor (Modulated Light) [EE-SPX74/84] | Limited Reflective Connector Type Photo / Micro-Sensor [EE-SPY31/41] | Reflective Photomicrosensor With Sensitivity Adjuster (Non-Modulated), EE-SY671/672 | Micro Photosensor (Limited Reflection Type, Built-In Amplifier) PM2 | Amplifier Relay Type (Pre-Wired Type) Photo Micro Sensor [EE-SPW321/421] | Photo Micro Sensor with Recursive Reflection Lens Included [EE-SPZ-A] | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
From | ฿ 201.95 | ฿ 231.17 | ฿ 331.20 Special Price On Sale Until 31/03/2025 | ฿ 488.00 Special Price On Sale Until 31/03/2025 | ฿ 417.00 Special Price On Sale Until 30/06/2024 | ฿ 493.33 | ฿ 387.00 Special Price On Sale Until 31/03/2025 | ฿ 432.53 | ฿ 389.74 | ฿ 174.03 | ฿ 975.00 Special Price On Sale Until 30/06/2024 | ฿ 43.00 Special Price On Sale Until 31/03/2025 | ฿ 1,634.00 Special Price On Sale Until 30/06/2024 | ฿ 865.00 Special Price On Sale Until 30/06/2024 | ฿ 4,353.00 Special Price On Sale Until 30/06/2024 | ฿ 1,225.00 Special Price On Sale Until 31/03/2025 | ฿ 1,171.00 Special Price On Sale Until 30/06/2024 | ฿ 563.00 Special Price On Sale Until 30/06/2024 | ฿ 136.00 Special Price On Sale Until 31/03/2025 | ฿ 935.00 | ฿ 4,358.00 Special Price On Sale Until 30/06/2024 | ฿ 1,504.65 | ฿ 93.00 | ฿ 1,281.00 Special Price On Sale Until 31/03/2025 | ฿ 258.00 Special Price On Sale Until 31/03/2025 | ฿ 1,486.00 Special Price On Sale Until 30/06/2024 | ฿ 3,270.00 Special Price On Sale Until 30/06/2024 |
Days to Ship | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | 3 Day(s) | Same day | 70 Day(s) | 45 Day(s) | Same day | Same day | Same day | 6 Day(s) |
Shape | Type K / Type T / Type Y / Type L | Type K / Type L / Type F / Type R / Type U | Type K / Type T / Type L / Type F / Type R / Solid Installation | Type K / Type T / Type L | Type K / Type L / Type F / Type R / Type U | Type K / Type L / Type F / Type R / Type U | Type T | Type K / Type T / Type Y / Type L / Type F / Type R / Type U | Type K / Type T / Type Y / Type L / Type F / Type R / Type U | Type K / Type T / Type Y / Type L | Type K | Type K / Type L / Type U / Portrait | Type K / Type L / Type F / Type R | Type K / Portrait / Landscape | Pipe Fitting | Type K / Type L / Type F / Type R | Portrait / Landscape | Portrait / Landscape | Type T | Portrait | Type K | Type U | Type K | Optical Fiber | Portrait | Landscape | Landscape |
Slit Width(mm) | 5 | 5 | 5 | 5 | 5 | 6 | 5 | 6 | 6 | 5 | 13 | 2 ~ 15 | 3.6 ~ 5 | 3.6 ~ 5 | - | 3.6 ~ 5 | 5 | 5 | 3.4 | 5 | 300 | - | 3.4 | 200 | 5 | 1000 | 3 |
Max. Head Size Width W(mm) | 13.4 ~ 26.2 | 13.5 ~ 24 | 13 ~ 26.2 | 12 ~ 18 | 13.4 ~ 23.9 | 13.4 ~ 23.9 | 13.7 | 13.4 ~ 26 | 13.4 ~ 26.2 | 13.7 ~ 26.2 | 26 | 4.9 ~ 32.5 | 13 ~ 27.2 | 26 | 26 | 13 ~ 27.2 | 26 | 25.4 | 19 | 14.4 ~ 26 | 10.7 | 50 | 25.4 | 26 | 25.6 | 25.4 | 32 |
Max. Head Size Height H(mm) | 7 ~ 15.5 | 6 ~ 12 | 6.95 ~ 26 | 4.6 ~ 19.1 | 6 ~ 12 | 6 ~ 12 | 26 | 7 ~ 14.6 | 7 ~ 16.7 | 7 ~ 26 | 7.4 | 2.6 ~ 23.8 | 6.35 ~ 15.5 | 7 | 16 | 7.4 ~ 15.4 | 22.8 | 6.95 | 15.1 | 8.4 ~ 14 | 5.8 | 62 | 6.2 | 26 | 6.37 | 8.6 | 15 |
Max. Head Size Length L(mm) | 18.8 ~ 26.2 | 12 ~ 16 | 7 ~ 26.2 | 21 ~ 31.1 | 12 ~ 16 | 12 ~ 16 | 22.2 | 7 ~ 21.3 | 16.7 ~ 22.7 | 14.7 ~ 22.2 | 26 | 3.3 ~ 34 | 15.5 ~ 21.2 | 20 ~ 24 | 19 | 15.5 ~ 21.2 | 8 | 25.2 | 10.2 | 31 ~ 39 | 12 | 8 | 10.4 | 7.4 | 11.7 | 27 | 30 |
Loading...
How can we improve?
How can we improve?