(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small, slim, space-efficient amplifier relay type.
[Features]
· The size of the amplifier part is 50 × 7.5 × 12 mm and it is installed like a cord.
· The amplifier and the projector are equipped with indicator lights.
· There are 3 wires. Work is done efficiently.
· Power supply voltage is 12 to 24 V DC.
Part Number |
---|
EE-SPW321 |
EE-SPW321-A |
EE-SPW421 |
EE-SPW421-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation mode | Between amplifiers (mm) |
---|---|---|---|---|---|---|---|
฿ 5,135.00 ฿ 3,111.30 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Dark-ON | 500 | ||
฿ 4,358.00 ฿ 3,279.83 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | 5 Day(s) | Dark-ON | 1000 | ||
฿ 6,843.00 ฿ 5,475.08 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | 30 Day(s) | Light-ON | 500 | ||
฿ 8,298.00 ฿ 5,642.64 | Photomicrosensors | 1 Piece(s) | 3 Day(s) | Light-ON | 1000 |
Loading...
Shape | Standard Type | Detection Distance(mm) | 300 | Head maximum width(mm) | 10.7 |
---|---|---|---|---|---|
Head maximum height(mm) | 5.8 | Head maximum, depth(mm) | 12 | Detection method | Through-beam |
Luminescence Method | Modulated light (infrared light) | Output mode | NPN open collector | Connection method | Pre-wired |
Indicator Light Mode | Light indicator (2 red LEDs, one each on Sensor and Amplifier) | Standard detected subject(mm) | φ2 minimum (opaque) | Cable specification | Vinyl-insulated round cable of 3.5 dia., 3 cores |
Cable length(mm) | 2000 | Protection structure | IP64 | Details type | Detection distance changes by using slit installation. |
How can we improve?
How can we improve?