(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Countersunk head machine screw with a cross-head.
· Countersinking is required to keep the head out of the member.
· Made of brass and has beautiful metallic gloss with excellent corrosion-resistance.
· Has a good electrical conductivity and can be used for electric current transmitting parts.
[Applications]
· Used for general fastening of members smaller than bolts.
· Used for fastening where the protruding head forms an obstacle.
· Used for fastening current transmitting parts as they have excellent corrosion-resistance and good conductivity.
Part Number |
---|
4979874467133 |
4979874467140 |
4979874467157 |
4979874467164 |
4979874467171 |
4979874467188 |
4979874467195 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | JAN code | Number of pieces (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 59.97 | YHT SCREW | 5 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 3 | 8 | 4979874467133 | 10 | ||
฿ 59.97 | YHT SCREW | 5 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 3 | 10 | 4979874467140 | 10 | ||
฿ 59.97 | YHT SCREW | 5 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 3 | 15 | 4979874467157 | 10 | ||
฿ 59.97 | YHT SCREW | 5 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 3 | 20 | 4979874467164 | 10 | ||
฿ 59.97 | YHT SCREW | 5 Pack(s) | 8 Pieces Per Package | 4 Day(s) | 4 | 10 | 4979874467171 | 8 | ||
฿ 59.97 | YHT SCREW | 5 Pack(s) | 6 Pieces Per Package | 4 Day(s) | 4 | 12 | 4979874467188 | 6 | ||
฿ 59.97 | YHT SCREW | 5 Pack(s) | 6 Pieces Per Package | 4 Day(s) | 4 | 20 | 4979874467195 | 6 |
Loading...
Basic Shape | Standard (Round) | Part Name | Brass Flat Head Machine Screw |
---|
How can we improve?
How can we improve?