(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·The material is steel and bright chromate plating. [Applications]·An adjustment bolt.
Part Number |
---|
4979874003720 |
4979874003737 |
4979874003744 |
4979874003751 |
4979874003768 |
4979874003775 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length B (mm) | JAN code |
---|---|---|---|---|---|---|---|---|
฿ 71.60 | YHT EYE BOLT/SWING BOLT | 10 Piece(s) | 4 Day(s) | 8 | 40 | 4979874003720 | ||
฿ 80.27 | YHT EYE BOLT/SWING BOLT | 10 Piece(s) | 3 Day(s) | 8 | 60 | 4979874003737 | ||
฿ 80.87 | YHT EYE BOLT/SWING BOLT | 10 Piece(s) | 4 Day(s) | 8 | 80 | 4979874003744 | ||
฿ 86.32 | YHT EYE BOLT/SWING BOLT | 10 Piece(s) | 3 Day(s) | 10 | 50 | 4979874003751 | ||
฿ 87.60 | YHT EYE BOLT/SWING BOLT | 10 Piece(s) | 3 Day(s) | 10 | 70 | 4979874003768 | ||
฿ 151.91 | YHT EYE BOLT/SWING BOLT | 10 Piece(s) | 4 Day(s) | 10 | 100 | 4979874003775 |
Loading...
Material | Iron | Thread Type | Metric coarse | Surface Treatment | Bright Chromate Plating |
---|---|---|---|---|---|
Sales Unit | Box/package | Tip Shape | Flat End | Application | Fall Prevention |
Screw Type | Half Thread | Number of pieces | 1 |
How can we improve?
How can we improve?