1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lateral Groove Type Suction Pad

PLASTIC HOOKS

Lateral Groove Type Suction Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lateral type. Uses tile and other uniformly flat surfaces.

[Features]
· Material is styrene block copolymer, a styrene type.
· Does not generate dioxin due to combustion, and has superior light resistance and chemical product resistance properties.
· Lateral groove type.
· Uses tile and other uniformly flat surfaces

Part Number
4979874214966
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

PLASTIC HOOKS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4979874214966 in the Lateral Groove Type Suction Pad series.