1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless steel large folded bolt

Stainless steel large folded bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of stainless steel for better protection against rust.
· Size = thickness of thread × overall length (mm).
· Drill a pilot hole into a wall or other surface and fix the hook using the nut to hang items.

Part Number
4979874004024
4979874004031
4979874004048
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Screw Thickness
(φ mm)
Full Length
(mm)

฿ 114.00

SINGLE HOOKS 1 Piece(s) Same day 4979874004024560

฿ 79.02

SINGLE HOOKS 1 Piece(s) 31 Day(s) 4979874004031585

฿ 167.85

SINGLE HOOKS 1 Piece(s) Quote 4979874004048690

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw Type
Number of pieces(pcs.) 1

Frequently Asked Questions (FAQ)

Question: Can the product be used outdoors?
Answer: It can be used outdoors as the material is rust resistant.