1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Ball, Black【1-2 Pieces Per Package】

Grip Ball, Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The material is phenolic resin. The nut part is BSSM cadmium 75PPM or less. A part for replacing the grip lever.
[Applications]
·For replacing the grip lever. For replacing the grip lever.

Part Number
4979874871848
4979874871855
4979874871862
4979874871879
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread M JAN code Number of pieces
(pcs.)
O.D.
(mm)

฿ 190.48

YHT GRIP 3 Pack(s)

2 Pieces Per Package

4 Day(s) M64979874871848220

฿ 190.48

YHT GRIP 3 Piece(s) 6 Day(s) M84979874871855130

฿ 217.19

YHT GRIP 3 Piece(s) 6 Day(s) M104979874871862135

฿ 231.92

YHT GRIP 3 Piece(s) 4 Day(s) M124979874871879140

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape The shape of a ball Part Name Doorknob, Black
Color Black