1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Touch Fitting - Double Y Type CNYM (Part Number)

CNYM

Single-Touch Fitting - Double Y Type CNYM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 184.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. Pneumatic device accessories by Taiwan CHELIC Corporation, founded in 1988, are highly regarded by markets around the world. In particular, the cylinder quality has been praised by customers and is used in a variety of fields.

 
Part Number
CNYM6-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 184.58

CNYM 10 Piece(s) Available 35 Day(s)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid For air
Body Material Standard (PBT) Application Standard Thread Material Brass
Seal Material Standard (NBR) Screw Mounting, Multipoint Double Y Branch Operating Temperature(°C) 5::60
Applicable Tube O.D.1(φ) 6 Thread Diameter R1/4

Please check the type/dimensions/specifications of the part CNYM6-02 in the Single-Touch Fitting - Double Y Type CNYM series.