1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type [PRW08]

PROXIMITY SENSORS

Cylinder Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type [PRW08]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,520.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· IP67 waterproof structure (IEC standard) in the main body and connector linking part.
· Dedicated IC is adopted, improves noise resistance performance (DC3 wire type) used widely as a substitute for micro switch and limit switch.

 
Part Number
PRW08-2DN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,520.00

PROXIMITY SENSORS 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PRW08-2DN in the Cylinder Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type [PRW08] series.