1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Proximity Sensor Direct Current 3-Wire Type (PS12-4DN)

PROXIMITY SENSORS

Square Proximity Sensor Direct Current 3-Wire Type (PS12-4DN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

▪ The product can be used widely as an alternative to micro switches and limit switches.
[Features]
· Improved noise-resistance (DC 3-wire type) by using a dedicated IC.
· Built-in protection circuit for reverse connection of power supply (DC 3-wire type).
· Built-in surge protection circuit (DC/AC).
· Built-in overcurrent protection circuit (DC) (however, not applicable to PS12 type).
· The presence/absence of operation by the red indicator light.
· IP67 waterproof structure (IEC standard).

 
Part Number
PS12-4DN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,674.00

PROXIMITY SENSORS 1 Piece(s) 20 Day(s) -

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PS12-4DN in the Square Proximity Sensor Direct Current 3-Wire Type series.

Products with similar specification

Part Number
PSN17-8DN
PSN17-8DNU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHS

฿ 967.00

1 Piece(s) Quote 10

฿ 1,013.00

1 Piece(s) 20 Day(s) -