1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Type Cylindrical Proximity Sensor Direct Current 2-Wire Type

General Type Cylindrical Proximity Sensor Direct Current 2-Wire Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,234.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose sensor that is cost effective and can be efficiently installed.
It can be used widely as an alternative to micro switches and limit switches.
[Features]
· Improved noise-resistance by using a dedicated IC.
· Reverse power protection circuit built-in.
· Surge protection unit is built-in.
· Overcurrent protection circuit (DC) built-in (however, PRT08 type is not applicable).
· The presence/absence of operation by the red indicator light.
· Power supply and operation indicator light built-in.
· IP67 Waterproof structure (IEC standard).

 
Part Number
PRT08-1.5DO
PRT08-2DO
PRT12-2DO
PRT30-10DO
PRT30-15DO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,628.00

PROXIMITY SENSORS 1 Piece(s) 31 Day(s) -

฿ 1,520.00

PROXIMITY SENSORS 1 Piece(s) 16 Day(s) -

฿ 1,434.00

PROXIMITY SENSORS 1 Piece(s) 16 Day(s) -

฿ 1,234.00

PROXIMITY SENSORS 1 Piece(s) Quote 10

฿ 1,442.00

PROXIMITY SENSORS 1 Piece(s) 42 Day(s) 10

Loading...

  1. 1