1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Round Handle

Round Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 260.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round handle with a wide range of sizes.
[Features]
· Supports a height range of 22 to 50 mm.
· A wide L-dimension size range from 46 to 300 mm.
[Applications]
· Handles for drawers, carry handles, etc.

 
Part Number
A-0623-L96
A-1104S
A-1107S
A-1111-1S
A-1111-2S
A-1111-3S
A-1111-4S
A-1111-5S
A-1111-6HS
A-1111-6S
A-1111-7S
A-1111-8S
A-1111-9S
A-1111-15S
A-5004-2M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Main Body Material Height H
(mm)
Handle Thickness D
(mm)
Mounting Method Main Body, Surface Treatment Dimension L
(mm)
Mounting Section Depth T
(mm)

฿ 260.14

HANDLE 1 Piece(s) 13 Day(s) 96Aluminum3010Round holeAlumite106-

฿ 405.81

HANDLE 1 Piece(s) 13 Day(s) 100Stainless Steel41.5610.2Female ThreadBuffing110-

฿ 327.77

HANDLE 1 Piece(s) 13 Day(s) 100Stainless Steel408Male threadBuffing10615

฿ 421.42

HANDLE 1 Piece(s) 13 Day(s) 288Stainless Steel5012Round holeBuffing300-

฿ 416.22

HANDLE 1 Piece(s) 13 Day(s) 238Stainless Steel5012Round holeBuffing250-

฿ 379.80

HANDLE 1 Piece(s) 13 Day(s) 188Stainless Steel5012Round holeBuffing200-

฿ 338.18

HANDLE 1 Piece(s) 13 Day(s) 120Stainless Steel4010Round holeBuffing130-

฿ 338.18

HANDLE 1 Piece(s) 13 Day(s) 110Stainless Steel4010Round holeBuffing120-

฿ 317.37

HANDLE 1 Piece(s) 13 Day(s) 100Stainless Steel509Round holeBuffing109-

฿ 312.17

HANDLE 1 Piece(s) 13 Day(s) 100Stainless Steel309Round holeBuffing109-

฿ 275.75

HANDLE 1 Piece(s) 13 Day(s) 68Stainless Steel307Round holeBuffing75-

฿ 265.34

HANDLE 1 Piece(s) 13 Day(s) 60Stainless Steel226Round holeBuffing66-

฿ 265.34

HANDLE 1 Piece(s) 13 Day(s) 40Stainless Steel226Round holeBuffing46-

฿ 390.21

HANDLE 1 Piece(s) 13 Day(s) 150Stainless Steel5012Round holeBuffing162-

฿ 291.35

HANDLE 1 Piece(s) 26 Day(s) 100Steel41.5610.2Female ThreadChrome Plating110-

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U Shape Straight
Handle Cross Sectional Shape Round shape