(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard knob with high versatility.
[Features]
·We have a lineup of three commonly used types: M4, M5, and M6.
·The triangular shape makes it easy to grip and turn.
·The shape of the mounting part is a thread.
[Applications]
·Handles for adjusting the height of the table, etc.
Part Number |
---|
P-2341W-M4X25X10 |
P-2341W-M5X25X20 |
P-2341W-M6X25X20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Main Body, Height t (mm) |
---|---|---|---|---|---|---|---|---|
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | M4 | 10 | 15 | ||
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | M5 | 20 | 17 | ||
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | M6 | 20 | 19 |
Loading...
Mounting Section Type | Male thread | Main Body, Type | Polygon | Main Body Material | Phenol |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Side Machined | No | Polygonal Shape, Type | Octagon |
Additional Function | No | Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | Bright Chromate Plating |
Main Body, Outer Dia. D(Ø) | 25 |
How can we improve?
How can we improve?