1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copper Fitting - Brass - Male Fittings

Copper Fitting - Brass - Male Fittings
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SIN LING Copper/Steel Pipe Fittings Copper Pipe Fittings -Brass Type- Female Fittings.

 
Part Number
S06-CM40M15
S06-CM1004
S06-CM1005
S06-CM1006
S06-CM101
S06-CM1010
S06-CM1015
S06-CM102
S06-CM103
S06-CM2005
S06-CM2006
S06-CM2010
S06-CM2012
S06-CM2015
S06-CM202
S06-CM2025
S06-CM203
S06-CM204
S06-CM3006
S06-CM3010
S06-CM3012
S06-CM302
S06-CM3025
S06-CM303
S06-CM304
S06-CM305
S06-CM4006
S06-CM4010
S06-CM4012
S06-CM402
S06-CM4025
S06-CM403
S06-CM404
S06-CM405
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Ring Nut Mounting Screw Type T1 Ring Nut Mounting Screw Nominal T1

฿ 142.45

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size15-151/2B(15A)Fine Thread Screw UNF13/16-18

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size4-41/8B(6A)M ScrewM8x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size5-51/8B(6A)M ScrewM10x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size6-61/8B(6A)M ScrewM11x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-1/83.181/8B(6A)M ScrewM8x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size10-101/8B(6A)Fine Thread Screw UNF9/16-24

฿ 100.00

SNL PIPE THREAD FITTINGS 1 Piece(s) Quote Copper Pipe inch size-3/164.771/8B(6A)M ScrewM10x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-1/46.351/8B(6A)M ScrewM11x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-3/89.521/8B(6A)Fine Thread Screw UNF9/16-24

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size5-51/4B(8A)M ScrewM10x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size6-61/4B(8A)M ScrewM11x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size10-101/4B(8A)Fine Thread Screw UNF9/16-24

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size12-121/4B(8A)Fine Thread Screw UNF11/16-20

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-3/164.771/4B(8A)M ScrewM10x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-1/46.351/4B(8A)M ScrewM11x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size8-81/4B(8A)Fine Thread Screw UNF1/2-24

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-3/89.521/4B(8A)Fine Thread Screw UNF9/16-24

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-1/212.701/4B(8A)Fine Thread Screw UNF11/16-20

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size6-63/8B(10A)M ScrewM11x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size10-103/8B(10A)Fine Thread Screw UNF9/16-24

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size12-123/8B(10A)Fine Thread Screw UNF11/16-20

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-1/46.353/8B(10A)M ScrewM11x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size8-83/8B(10A)Fine Thread Screw UNF1/2-24

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-3/89.523/8B(10A)Fine Thread Screw UNF9/16-24

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-1/212.703/8B(10A)Fine Thread Screw UNF11/16-20

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-5/815.883/8B(10A)Fine Thread Screw UNF13/16-18

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size6-61/2B(15A)M ScrewM11x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size10-101/2B(15A)Fine Thread Screw UNF9/16-24

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size12-121/2B(15A)Fine Thread Screw UNF11/16-20

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-1/46.351/2B(15A)M ScrewM11x1.0

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe mm size8-81/2B(15A)Fine Thread Screw UNF1/2-24

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-3/89.521/2B(15A)Fine Thread Screw UNF9/16-24

฿ 125.42

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-1/212.701/2B(15A)Fine Thread Screw UNF11/16-20

฿ 142.45

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) Copper Pipe inch size-5/815.881/2B(15A)Fine Thread Screw UNF13/16-18

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ring Fitting Material of Applicable Pipe Copper Connection Thread Type Rc
Max. Operating Pressure(MPa) 10 Surface Treatment No Operating Temperature Range(°C) -54::121
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Rod Quantity(piece) 50