(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SIN LING Couplings for copper pipes and steel pipes reducing fittings, brass type, female fittings.
Part Number |
---|
H09-CM1015 |
H09-CM102 |
H09-CM1025 |
H09-CM103 |
H09-CM103-1 |
H09-CM202 |
H09-CM203 |
H09-CM203-1 |
H09-CM204 |
H09-CM302 |
H09-CM3025 |
H09-CM303 |
H09-CM303-1 |
H09-CM304 |
H09-CM403 |
H09-CM403-1 |
H09-CM404 |
H09-CM405 |
H09-CM406 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) | Nominal of Thread | Flare Nut Mounting Screws nominal designation T2 |
---|---|---|---|---|---|---|---|---|---|
฿ 114.29 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/16 | 4.77 | 1/8B(6A) | 3/8-24 | ||
฿ 114.29 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4 | 6.35 | 1/8B(6A) | 7/16-20 | ||
฿ 125.72 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 5/16 | 7.94 | 1/8B(6A) | 1/2-20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8 | 9.52 | 1/8B(6A) | 9/16-18 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8 | 9.52 | 1/8B(6A) | 5/8-18 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4 | 6.35 | 1/4B(8A) | 7/16-20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8 | 9.52 | 1/4B(8A) | 9/16-18 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8 | 9.52 | 1/4B(8A) | 5/8-18 | ||
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 1/2 | 12.70 | 1/4B(8A) | 3/4-16 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4 | 6.35 | 3/8B(10A) | 7/16-20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 5/16 | 7.94 | 3/8B(10A) | 1/2-20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8 | 9.52 | 3/8B(10A) | 9/16-18 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8 | 9.52 | 3/8B(10A) | 5/8-18 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/2 | 12.70 | 3/8B(10A) | 3/4-16 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8 | 9.52 | 1/2B(15A) | 9/16-18 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8 | 9.52 | 1/2B(15A) | 5/8-18 | ||
฿ 125.42 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/2 | 12.70 | 1/2B(15A) | 3/4-16 | ||
฿ 125.42 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 5/8 | 15.88 | 1/2B(15A) | 7/8-14 | ||
฿ 158.71 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/4 | 19.05 | 1/2B(15A) | 1 1/16-14 |
Loading...
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Flare Fittings | Applicable Tube Size Type | Copper Pipe inch size | Material of Applicable Pipe | Copper |
Connection Thread Type | Rc | Surface Treatment | No | Operating Temperature Range(°C) | -53::121 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | Flare Nut Mounting Screw Type T2 | Fine Thread Screw UNF | Rod Quantity(piece) | 50 |
How can we improve?
How can we improve?