1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Encoder type coupling - set screw type- [SFC] (Part Number)

Encoder type coupling - set screw type- [SFC]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 570.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Can simultaneously absorb large allowable deviation angles, eccentricity and end play.
· Impacts and vibration completely absorbed.
· Oil-free, low moment of inertia.

 
Part Number
SFC-29-4X4
SFC-29-4X5
SFC-29-4X8
SFC-29-4X10
SFC-29-5X5
SFC-29-5X6
SFC-29-5X8
SFC-29-5X10
SFC-29-6X6
SFC-29-6X10
SFC-29-8X8
SFC-29-8X10
SFC-29-10X10
SFC-38-6X6
SFC-38-6X8
SFC-38-6X10
SFC-38-6X12
SFC-38-8X8
SFC-38-8X10
SFC-38-8X12
SFC-38-10X10
SFC-38-10X12
SFC-38-12X12
SFC-48-8X8
SFC-48-8X10
SFC-48-8X12
SFC-48-8X14
SFC-48-10X10
SFC-48-10X12
SFC-48-10X14
SFC-48-12X12
SFC-48-12X14
SFC-48-14X14
SFC-54-10X10
SFC-54-10X12
SFC-54-10X14
SFC-54-10X15
SFC-54-10X16
SFC-54-12X12
SFC-54-12X14
SFC-54-12X15
SFC-54-12X16
SFC-54-14X14
SFC-54-14X15
SFC-54-14X16
SFC-54-15X15
SFC-54-15X16
SFC-54-16X16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 104429280.122101.5

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 104529280.122101.5

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 104829280.122101.5

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 1041029280.122101.5

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 105529280.122101.5

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 5 Day(s) 105629280.122101.5

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 105829280.122101.5

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 1051029280.122101.5

฿ 690.21

COUPLING SFC 1 Piece(s) Same day 106629280.122101.5

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 1061029280.122101.5

฿ 570.50

COUPLING SFC 1 Piece(s) Same day 108829280.122101.5

฿ 643.08

SGL COUPLING SFC 1 Piece(s) Same day 1081029280.122101.5

฿ 625.44

SGL COUPLING SFC 1 Piece(s) Same day 10101029280.122101.5

฿ 791.65

COUPLING SFC 1 Piece(s) Same day 106638350.452.5102

฿ 791.65

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 106838350.452.5102

฿ 791.65

SGL COUPLING SFC 1 Piece(s) 14 Day(s) 1061038350.452.5102

฿ 791.65

SGL COUPLING SFC 1 Piece(s) 5 Day(s) 1061238350.452.5102

฿ 766.03

COUPLING SFC 1 Piece(s) 3 Day(s) 108838350.452.5102

฿ 809.30

SGL COUPLING SFC 1 Piece(s) 3 Day(s) 1081038350.452.5102

฿ 867.72

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 1081238350.452.5102

฿ 791.65

SGL COUPLING SFC 1 Piece(s) Same day 10101038350.452.5102

฿ 791.65

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10101238350.452.5102

฿ 791.65

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10121238350.452.5102

฿ 876.70

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 108848500.62.5122

฿ 876.70

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 1081048500.62.5122

฿ 876.70

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 1081248500.62.5122

฿ 876.70

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 1081448500.62.5122

฿ 804.00

COUPLING SFC 1 Piece(s) Same day 10101048500.62.5122

฿ 876.70

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10101248500.62.5122

฿ 876.70

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10101448500.62.5122

฿ 876.70

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10121248500.62.5122

฿ 876.70

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10121448500.62.5122

฿ 876.70

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10141448500.62.5122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10101054581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10101254581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10101454581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10101554581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10101654581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 8 Day(s) 10121254581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10121454581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10121554581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10121654581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10141454581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10141554581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10141654581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10151554581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10151654581.53122

฿ 1,950.35

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 10161654581.53122

Loading...

  1. 1

Basic Information

Allowable Torque Range(N•m) 1.01~3.00 Max. Rotational Speed Range(r/min) 2001~4000 Body Material Steel
Max. Rotational Speed(r/min) 3000 Allowable Lateral Misalignment Range(mm) 1.1~3.0 Operating Temperature Range(°C) -20::60
With or without Keyway Key Seat Exist Weight(g) 1150