1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter GC48 Series

RKO ACCESSORIE FOR SENSOR

Counter GC48 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,387.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

[Features]
· Adopted power outage memory system.
· Can count up and count down with 4 digit digital display.
· Counting speed of count 1 is 30/2KCPS.
· With 5 sets of buttons on the panel, setting is easy.
· Boasts eight operation modes, giving a high degree of freedom.
· Uses an LED display.
· Being compact (48×48×92 mm) installation is easy.
· Use external sensor for power supply DC12V, 200mA.

 
Part Number
GC48-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,387.50

RKO ACCESSORIE FOR SENSOR 5 Piece(s) 72 Day(s)

Loading...

  1. 1

Basic Information

Types Counter Contact point 11 Count range 0000~9999
Operating Temperature(℃) -10~+50 Power Supply Alternating Current Voltage(V) 90~260
Frequency(Hz) 50/60

Please check the type/dimensions/specifications of the part GC48-A in the Counter GC48 Series series.