1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor, SU30 Series (Part Number)

Photoelectric Sensor, SU30 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,504.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photoelectric Sensor, SU30 Series
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : U type
● Detection Distance (mm.): 30
● Operating voltage : 12-24 VDC
● The distance is 7mm between front edge and first optic axis. The distance is 15mm between two optic axes
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

 
Part Number
SU30-2N
SU30-2P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Type

฿ 1,504.65

RKO PHOTO SENSORS 5 Piece(s) 70 Day(s) NPN Normally Open

฿ 1,504.65

RKO PHOTO SENSORS 5 Piece(s) 70 Day(s) PNP Normally Open

Loading...

  1. 1

Basic Information

Shape U Shaped Max. Head Size Width W(mm) 50 Max. Head Size Height H(mm) 62
Max. Head Size Length L(mm) 8 Types U-type photoelectric switch Detection Distance 30mm
Connection Method 2M Pullout Tpye Numbers of optical axis 2