(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum alloy support rail block with clear anodizing surface treatment. A box type unit that can be easily used as a linear bushing unit. MYT is a manufacturer of linear motion parts based in China. MYT products are manufactured under a strict quality management system, and have been adopted all over the world.
Part Number |
---|
SMYBR16UU |
SMYBR20UU |
SMYBR25UU |
SMYBR30UU |
SMYBR35UU |
SMYBR40UU |
SMYBR50UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 338.18 | MYT LINEAR BALL BUSHING SBR | 1 Piece(s) | Same day | 16 | 45 | 22.5 | 770 | 1170 | ||
฿ 353.79 | LINEAR BALL BUSHING SBR | 1 Piece(s) | 6 Day(s) | 20 | 50 | 24 | 860 | 1370 | ||
฿ 468.25 | LINEAR BALL BUSHING SBR | 1 Piece(s) | 20 Day(s) | 25 | 65 | 30 | 980 | 1560 | ||
฿ 520.28 | LINEAR BALL BUSHING SBR | 1 Piece(s) | 20 Day(s) | 30 | 70 | 35 | 1560 | 2740 | ||
฿ 650.34 | LINEAR BALL BUSHING SBR | 1 Piece(s) | 50 Day(s) | 35 | 80 | 40 | 1660 | 3130 | ||
฿ 863.66 | LINEAR BALL BUSHING SBR | 1 Piece(s) | 50 Day(s) | 40 | 90 | 45 | 2150 | 4010 | ||
฿ 2,894.53 | LINEAR BALL BUSHING SBR | 1 Piece(s) | 50 Day(s) | 50 | 110 | 60 | 3820 | 7930 |
Loading...
Type | Housing | Style | Open Type | Outer Cylinder Material | Aluminum |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | Surface Treatment | Lubrication Type | No | Accuracy | Standard Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Housing Type |
Length | Standard | Seal | Available | W/ or w/o metal retainer | No |
How can we improve?
How can we improve?