(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dual shaft type / horizontal type parallel shaft reduction drive. Reduction ratio can be chosen for each frame number (dimensions). The LI MING does not hesitate to invest in equipment in any process from manufacture to shipping. Ever since its establishment in 1969, the company has thoroughly implemented robust manufacturing systems. The company is expanding with an emphasis on motors and gearboxes with superior power.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Output Shaft Diameter (φ) | Motor Capacity (kW) | Input Shaft Dia. (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 18 Day(s) | 3 | 18 | 0.1 | 11 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 3 | 18 | 0.2 | 12 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 5 | 18 | 0.1 | 11 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 5 | 18 | 0.2 | 12 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 10 | 18 | 0.1 | 11 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 10 | 18 | 0.2 | 12 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 15 | 18 | 0.1 | 11 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 15 | 18 | 0.2 | 12 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 20 | 18 | 0.1 | 11 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 20 | 18 | 0.2 | 12 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 25 | 18 | 0.1 | 11 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 25 | 18 | 0.2 | 12 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 30 | 18 | 0.1 | 11 | ||
฿ 5,661.68 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 30 | 18 | 0.2 | 12 | ||
฿ 6,131.61 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 40 | 18 | 0.1 | 11 | ||
฿ 6,131.61 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 50 | 18 | 0.1 | 11 | ||
฿ 7,119.87 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 40 | 22 | 0.2 | 12 | ||
฿ 7,119.87 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 50 | 22 | 0.2 | 12 | ||
฿ 7,119.87 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 60 | 22 | 0.1 | 11 | ||
฿ 7,119.87 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 60 | 22 | 0.2 | 12 | ||
฿ 7,119.87 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 75 | 22 | 0.1 | 11 | ||
฿ 7,119.87 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 75 | 22 | 0.2 | 12 | ||
฿ 7,119.87 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 100 | 22 | 0.1 | 11 | ||
฿ 7,709.81 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 100 | 22 | 0.2 | 12 | ||
฿ 7,709.81 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 120 | 22 | 0.1 | 11 | ||
฿ 7,709.81 | LMN REDUCERS LK | 1 Piece(s) | 15 Day(s) | 120 | 22 | 0.2 | 12 | ||
฿ 7,709.81 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 150 | 22 | 0.1 | 11 | ||
฿ 7,709.81 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 200 | 22 | 0.1 | 11 | ||
฿ 9,087.48 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 100 | 28 | 0.2 | 12 | ||
฿ 9,087.48 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 120 | 28 | 0.2 | 12 | ||
฿ 9,087.48 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 150 | 28 | 0.2 | 12 | ||
฿ 9,087.48 | LMN REDUCERS LK | 1 Piece(s) | 17 Day(s) | 200 | 28 | 0.2 | 12 |
Loading...
Mounting Class | With Leg | Type | Helical gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Parallel | Output Shaft Shape | Shaft (with key groove) |
Input shaft shape | Shaft (with keyway) | Input / output shaft orientation *See catalog | Opposed | Flange Type | Shape B Flanges |
Use Direction | Horizontal | Fixation Method | Leg/bolt fixation |
How can we improve?
How can we improve?