(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
YRMS18-3-5MM |
YRMS18-6-5MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Method |
---|---|---|---|---|---|---|
฿ 1,149.81 | CAPACITIVE SENSORS | 1 Piece(s) | 3 Day(s) | NPN NO | ||
฿ 1,149.81 | CAPACITIVE SENSORS | 2 Piece(s) | 38 Day(s) | PNP NO |
Loading...
Sensor Shape | Screw Type | Detection distance L1 [classification](mm) | ~5 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Shield | Detection Type | Front Surface Detection |
Sensor Case Material | Copper | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension M | M18 | Detection Head Size, Dimension L2 (Range)(mm) | 60.1~70 | Detection Head Size, Dimension L2(mm) | 70 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally open + normally closed |
Power Supply Voltage(V) | 10–30 VDC | Connection Method | 4-Wire | Detection distance L1 details(mm) | 5 |
Output command | Yellow LED |
How can we improve?
How can we improve?