(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is made internationally and is offered at a low price. ·Head size (screw type): M12
Part Number |
---|
YRMS12-1-2MM |
YRMS12-4-2MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Output Method |
---|---|---|---|---|---|---|---|
฿ 1,264.27 | CAPACITIVE SENSORS | 1 Piece(s) | 7 Day(s) | ~2 | NPN NO | ||
฿ 1,264.27 | CAPACITIVE SENSORS | 1 Piece(s) | 18 Day(s) | ~3 | PNP NO |
Loading...
Sensor Shape | Screw Type | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Shield | Shield | Detection Type | Front Surface Detection | Sensor Case Material | Copper |
Sensor Detection Surface Material | PVC | Amplifier | Built-in Type | Detection Head Size, Dimension M | M12 |
Detection Head Size, Dimension L2 (Range)(mm) | 50.1~60 | Detection Head Size, Dimension L2(mm) | 52 | Acquired Standards | CE / UL |
Protection Structure (IEC) | IP67 | Operation Mode | Normally Open | Power Supply Voltage(V) | 10–30 VDC |
Connection Method | 3-Wire | Detection distance L1 details(mm) | 2 | Output command | Yellow LED |
How can we improve?
How can we improve?