(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type, M12 installed. Test distance: 4 mm KRMS
Proximity sensors are one of the automation machine equipments.
[Feature]
● Shape : Screw type with shield
● Detection Distance (mm.) : 4
● Electrical output : NPN N.O. or PNP N.O.
● Thread Size: M12X1
● Ambient Temperature (°C) : –25 to +70
● Cable Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Sensor Shape | Screw Type | Detection distance L1 [classification](mm) | ~5 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Shield | Detection Type | Front Surface Detection |
Sensor Case Material | Copper | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension M | M12 | Detection Head Size, Dimension L2 (Range)(mm) | 50.1~60 | Detection Head Size, Dimension L2(mm) | 51 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally Open |
Output Method | NPN NO | Power Supply Voltage(V) | 10–30 VDC | Connection Method | 3-Wire |
Detection distance L1 details(mm) | 4 | Switch current(Hz) | 800 | Output command | Yellow LED |
Please check the type/dimensions/specifications of the part KRMS12-1-4MM in the Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type, M12 installed. Test distance: 4 mm KRMS series.
How can we improve?
How can we improve?