(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Sensor Shape | Square shape | Detection distance L1 [classification](mm) | ~50 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Non Shield | Detection Type | Side detection |
Sensor Case Material | PBT | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension L2 (Range)(mm) | 70.1~ | Detection Head Size, Dimension L2(mm) | 80 | Detection Head Size, Dimension W (Range)(mm) | 40.1~ |
Detection Head Size, Dimension W(mm) | 80 | Detection Head Size, Dimension H (Range)(mm) | 30.1~40 | Detection Head Size, Dimension H(mm) | 40 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally Open |
Output Method | NPN NO | Power Supply Voltage(V) | 10–30 VDC | Connection Method | 3-Wire |
Detection distance L1 details(mm) | 50 | Switch current(Hz) | 50 | Output command | Yellow LED |
Please check the type/dimensions/specifications of the part KBP80-1-50MM in the Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 40 mm and 50 mm series.
How can we improve?
How can we improve?