1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 15 mm and 25 mm

INDUCTIVE SENSORS

Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 15 mm and 25 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 910.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is made internationally and is offered at a low price. ·Detection direction: side detection

 
Part Number
KBP68-1-25MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 910.48

INDUCTIVE SENSORS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Sensor Shape Square shape Detection distance L1 [classification](mm) ~50 Detection Object Magnetic Metal
Operating Environment Standard Shield Non Shield Detection Type Side detection
Sensor Case Material PBT Sensor Detection Surface Material PVC Amplifier Built-in Type
Detection Head Size, Dimension L2 (Range)(mm) 60.1~70 Detection Head Size, Dimension L2(mm) 68 Detection Head Size, Dimension W (Range)(mm) 30.1~40
Detection Head Size, Dimension W(mm) 40 Detection Head Size, Dimension H (Range)(mm) 10.1~20 Detection Head Size, Dimension H(mm) 20
Acquired Standards CE / UL Protection Structure (IEC) IP67 Operation Mode Normally Open
Output Method NPN NO Power Supply Voltage(V) 10–30 VDC Connection Method 3-Wire
Detection distance L1 details(mm) 25 Switch current(Hz) 300 Output command Yellow LED

Please check the type/dimensions/specifications of the part KBP68-1-25MM in the Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 15 mm and 25 mm series.