1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Revolving Handle

Rubber Revolving Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A single grip that can be attached to the handle.
You can choose between M screw type and inch type.

[Features]
·Great grip design!
·Three types of M screws: M8, M10, and M12
·Three types of inch screws: 5/16, 3/8, and 1/2

 
Part Number
HH-1/2
HH-5/16
HH-M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)
Call of Special Screws

฿ 349.00

FLR GRIPS 1 Piece(s) 36 Day(s) -8028801/2"

฿ 312.00

FLR GRIPS 1 Piece(s) 3 Day(s) -5319535/16"

฿ 312.00

FLR GRIPS 1 Piece(s) 36 Day(s) M8531953-

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Stick type (taper) Handle Material Polypropylene
Handle Surface No Mounting Section Material Steel Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread