1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cam Follower G (Part Number)

Cam Follower G
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 396.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Cam Follower G series With Cage/With Hexagon Hole from IKO.
- The roller outer diameter can be selected from 16 mm to 52 mm.
- The roller width can be selected from 11 mm to 24 mm.
- The shaft diameter of roller can be selected from M6 to M20.
- This bearing cannot be re-lubricated due to its structure. If re-lubrication is necessary, please use Standard Type Cam Followers.
- Provided with prepacked grease.

 
Part Number
CF6G
CF10G
CF12-1G
CF18G
CF20-1G
CF20G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoller Outer Dia. D
(Ø)
Width C
(mm)
Cam Follower: Stud Screw (Fine Thread)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)

฿ 396.39

CAM FOLLOWER 1 Piece(s) 8 Day(s) 1611M6×13.663.65

฿ 417.63

IKO CAM FOLLOWER 1 Piece(s) Available 7 Day(s) 2212M10×1.255.436.89

฿ 544.92

IKO CAM FOLLOWER 1 Piece(s) Available 7 Day(s) 3214M12 x 1.57.919.79

฿ 759.95

CAM FOLLOWER 1 Piece(s) Same day 4020M18×1.514.825.2

฿ 894.00

IKO CAM FOLLOWER 1 Piece(s) Available 5 Day(s) 4724M20 x 1.520.734.6

฿ 950.44

IKO CAM FOLLOWER 1 Piece(s) Available 8 Day(s) 5224M20 x 1.520.734.6

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method With hex socket
Cam Follower Type Standard Material Carbon Steel Size Standards Metric System
Roller Lining No Shaft Presence Roller Guiding Method Holder Mounted
Shape Shield Type