1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large plastic universal joint MD series (Part Number)

Large plastic universal joint MD series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,131.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Zero backlash
·Electrical insulation, non-magnetic
·Oil free
·Resistant to pushing and pulling
·Light weight, low inertia
[Applications]
·Control systems, push-pull transmission mechanisms, audio equipment, audio-visual equipment, textile machinery, instrumentation equipment, environmental equipment, equipment for outdoor use

 
Part Number
MD-20-8
MD-20-10
MD-20-12
MD-25-8
MD-25-10
MD-25-12
MD-25-14
MD-32-10
MD-32-12
MD-32-14
MD-32-16
MD-32-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft hole inner diameter B(1)
(Ø)
Shaft hole inner diameter B(2)
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)

฿ 2,131.39

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.008823622.8147X10-8

฿ 2,131.39

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.00101023622.8147X10-8

฿ 2,131.39

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.00121223622.8147X10-8

฿ 2,297.60

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 105.01~10.008828.5745.6463X10-8

฿ 2,297.60

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 105.01~10.00101028.5745.6463X10-8

฿ 2,297.60

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 105.01~10.00121228.5745.6463X10-8

฿ 2,297.60

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 105.01~10.00141428.5745.6463X10-8

฿ 2,627.97

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 1010.01~20.00101036.58610.71339X10-8

฿ 2,627.97

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 1010.01~20.00121236.58610.71339X10-8

฿ 2,627.97

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 1010.01~20.00141436.58610.71339X10-8

฿ 2,627.97

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 1010.01~20.00161636.58610.71339X10-8

฿ 2,627.97

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 1010.01~20.00202036.58610.71339X10-8

Loading...

  1. 1

Basic Information

Type Standard Type Features High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Small Body Material Special Compounded Acetal Resin
Application Standard / Servo Motor / Stepping Motor / Encoder Allowable Angular Misalignment(deg) 40 Shaft fixing method (END1 side) Spring Pin
Shaft fixing method (END2 side) Spring Pin