1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PX Belt P5M Type

PX Belt P5M Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

PX Belt P5M Type
It is a high torque transmission timing belt,which was used in a transmission system in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: P5M
• Tooth Pitch: 5 mm.
• Belt Width: 10, 15, and 25 mm.
• Circumference Length Shortest/Longest: 175 mm. and 3930 mm.
• Material:
Tooth rubber: Black Chloroprene
Core wire: Glass Fiber
Tooth surface protection layer: Nylon canvas
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

Part Number
BG1000P5M10
BG1000P5M15
BG1000P5M25
BG1025P5M10
BG1025P5M15
BG1025P5M25
BG1050P5M10
BG1050P5M15
BG1050P5M25
BG1060P5M10
BG1060P5M15
BG1060P5M25
BG1090P5M10
BG1090P5M15
BG1090P5M25
BG1125P5M10
BG1125P5M15
BG1125P5M25
BG1150P5M10
BG1150P5M15
BG1150P5M25
BG1160P5M10
BG1160P5M15
BG1160P5M25
BG1180P5M10
BG1180P5M15
BG1180P5M25
BG1195P5M10
BG1195P5M15
BG1195P5M25
BG1220P5M10
BG1220P5M15
BG1220P5M25
BG1225P5M15
BG1250P5M10
BG1250P5M15
BG1250P5M25
BG1260P5M10
BG1260P5M15
BG1260P5M25
BG1270P5M15
BG1270P5M25
BG1295P5M10
BG1295P5M15
BG1295P5M25
BG1350P5M10
BG1390P5M10
BG1390P5M15
BG1390P5M25
BG1420P5M10
BG1420P5M15
BG1420P5M25
BG1490P5M10
BG1490P5M15
BG1490P5M25
BG1530P5M10
BG1530P5M15
BG1530P5M25
BG1550P5M10
BG1550P5M15
BG1550P5M25
BG1595P5M10
BG1595P5M15
BG1595P5M25
BG1615P5M10
BG1615P5M15
BG1615P5M25
BG1675P5M10
BG1675P5M15
BG1675P5M25
BG1700P5M10
BG1700P5M15
BG1700P5M25
BG175P5M10
BG175P5M15
BG175P5M25
BG1800P5M10
BG1800P5M15
BG1800P5M25
BG1870P5M10
BG1870P5M15
BG1870P5M25
BG1910P5M10
BG1910P5M15
BG1910P5M25
BG1960P5M10
BG1960P5M15
BG1960P5M25
BG2000P5M10
BG2000P5M15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Specifications Circumference Length
(mm)
The Number of Teeth

฿ 759.41

TBK TIMING BELT 1 Piece(s) 8 Day(s) -10PX belt1000200

฿ 1,069.62

TBK TIMING BELT 1 Piece(s) 8 Day(s) -15PX belt1000200

฿ 1,669.48

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1000200

฿ 766.66

TBK TIMING BELT 1 Piece(s) 8 Day(s) -10PX belt1025205

฿ 1,566.67

TBK TIMING BELT 1 Piece(s) Available 60 Day(s) -15PX belt1025205

฿ 1,690.04

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1025205

฿ 776.94

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1050210

฿ 1,093.81

TBK TIMING BELT 1 Piece(s) 8 Day(s) -15PX belt1050210

฿ 1,717.86

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1050210

฿ 776.94

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1060212

฿ 1,093.81

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1060212

฿ 1,717.86

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1060212

฿ 793.87

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1090218

฿ 1,107.72

TBK TIMING BELT 1 Piece(s) 8 Day(s) -15PX belt1090218

฿ 1,738.42

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1090218

฿ 807.78

TBK TIMING BELT 1 Piece(s) 8 Day(s) -10PX belt1125225

฿ 1,125.25

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1125225

฿ 1,766.24

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1125225

฿ 807.45

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1150230

฿ 1,138.55

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1150230

฿ 1,807.36

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1150230

฿ 815.04

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1160232

฿ 1,152.46

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1160232

฿ 1,814.61

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1160232

฿ 825.32

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1180236

฿ 1,173.02

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1180236

฿ 1,838.20

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1180236

฿ 835.60

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1195239

฿ 1,183.30

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1195239

฿ 1,862.38

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1195239

฿ 842.25

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1220244

฿ 1,200.84

TBK TIMING BELT 1 Piece(s) 8 Day(s) -15PX belt1220244

฿ 1,883.55

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1220244

฿ 1,214.75

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1225245

฿ 859.79

TBK TIMING BELT 1 Piece(s) 8 Day(s) -10PX belt1250250

฿ 1,217.77

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1250250

฿ 1,945.23

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1250250

฿ 866.44

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1260252

฿ 1,221.40

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1260252

฿ 1,959.14

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1260252

฿ 1,245.59

TBK TIMING BELT 1 Piece(s) 8 Day(s) -15PX belt1270254

฿ 1,973.04

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1270254

฿ 876.72

TBK TIMING BELT 1 Piece(s) 8 Day(s) -10PX belt1295259

฿ 1,259.50

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1295259

฿ 1,997.23

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1295259

฿ 907.56

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1350270

฿ 921.47

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1390278

฿ 1,338.71

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1390278

฿ 2,141.76

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1390278

฿ 931.75

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1420284

฿ 1,359.27

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1420284

฿ 2,186.50

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1420284

฿ 969.84

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1490298

฿ 1,421.56

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1490298

฿ 2,262.70

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1490298

฿ 990.40

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1530306

฿ 1,448.77

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1530306

฿ 2,317.73

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1530306

฿ 1,000.68

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1550310

฿ 1,466.30

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1550310

฿ 2,344.94

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1550310

฿ 1,024.87

TBK TIMING BELT 1 Piece(s) 8 Day(s) -10PX belt1595319

฿ 1,504.40

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1595319

฿ 2,407.22

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1595319

฿ 1,032.13

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1615323

฿ 1,517.70

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1615323

฿ 2,431.41

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1615323

฿ 1,059.34

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1675335

฿ 1,573.34

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1675335

฿ 2,517.28

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1675335

฿ 1,069.62

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1700340

฿ 2,116.67

TBK TIMING BELT 1 Piece(s) Available 60 Day(s) -15PX belt1700340

฿ 2,551.74

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1700340

฿ 435.89

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt17535

฿ 562.88

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt17535

฿ 849.51

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt17535

฿ 1,125.25

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1800360

฿ 1,669.48

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1800360

฿ 2,644.87

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1800360

฿ 1,159.72

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1870374

฿ 1,731.77

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1870374

฿ 2,721.06

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1870374

฿ 1,176.65

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1910382

฿ 1,766.24

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1910382

฿ 2,755.53

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1910382

฿ 1,194.19

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt1960392

฿ 1,803.73

TBK TIMING BELT 1 Piece(s) 10 Day(s) -15PX belt1960392

฿ 2,806.93

TBK TIMING BELT 1 Piece(s) 10 Day(s) -25PX belt1960392

฿ 1,207.49

TBK TIMING BELT 1 Piece(s) 10 Day(s) -10PX belt2000400

฿ 1,827.92

TBK TIMING BELT 1 Piece(s) 8 Day(s) -15PX belt2000400

Loading...

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Belt Series P5M Belt Shape Type Circular Tooth Profile PX Belt Transmission Torque High Torque
Belt pitch(mm) 5