1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TKP Model Plastic Cableveyor (TKP35H32 Model)

TKP Model Plastic Cableveyor (TKP35H32 Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy to handle with wide range from small to large sizes
· Pitch 35 mm, internal height 32 mm
· Maximum stroke 2.3 m

 
Part Number
TKP35H32-30W16R[48,​60,​75,​100,​125]+[1-100/1]L
TKP35H32-30W16R[48,​60,​75,​100,​125]+[1-100/1]L-[MI,​MO]
TKP35H32-30W16R[48,​60,​75,​100,​125]+[1-100/1]L-FO
TKP35H32-30W16R[48,​60,​75,​100,​125]+[1-100/1]L-FO-[MI,​MO]
TKP35H32-30W[25,​38,​50]R[48,​60,​75,​100,​125]+[1-46/1]L
TKP35H32-30W[25,​38,​50]R[48,​60,​75,​100,​125]+[1-46/1]L-[MI,​MO]
TKP35H32-30W[25,​38,​50]R[48,​60,​75,​100,​125]+[1-46/1]L-[FI,​FO]
TKP35H32-30W[25,​38,​50]R[48,​60,​75,​100,​125]+[1-46/1]L-[FI,​FO]-[MI,​MO]
TKP35H32-40W[25,​38,​50]R[48,​60,​75,​100,​125]+[1-46/1]L
TKP35H32-40W[25,​38,​50]R[48,​60,​75,​100,​125]+[1-46/1]L-[MI,​MO]
TKP35H32-40W[25,​38,​50]R[48,​60,​75,​100,​125]+[1-46/1]L-[FI,​FO]
TKP35H32-40W[25,​38,​50]R[48,​60,​75,​100,​125]+[1-46/1]L-[FI,​FO]-[MI,​MO]
TKP35H32-HS25
TKP35H32-HS50
TKP35H32-ST
TKP35H32W16-FO
TKP35H32W16-MI
TKP35H32W16-MO
TKP35H32W25-CL-P
TKP35H32W25-FI
TKP35H32W25-FICL
TKP35H32W25-FO
TKP35H32W25-FOCL
TKP35H32W25-MI
TKP35H32W25-MICL
TKP35H32W25-MO
TKP35H32W25-MOCL
TKP35H32W38-FI
TKP35H32W38-FO
TKP35H32W38-MI
TKP35H32W38-MO
TKP35H32W50-CL-P
TKP35H32W50-FI
TKP35H32W50-FICL
TKP35H32W50-FO
TKP35H32W50-FOCL
TKP35H32W50-MI
TKP35H32W50-MICL
TKP35H32W50-MO
TKP35H32W50-MOCL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Divided Sections inside Carrier Inner Width W1
(mm)
Bending Radius R
(mm)
Max. Cable O.D. Dp
(Ø)
Operating Speed
(m/s)
Pitch P
(mm)
Cable Insertion Surface Cable Insertion Type Number of Links Carrier Material Parts Type Related components materials Fixed End Code Moving Side Symbol Specifications

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No1648 ~ 12513535Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 100[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-NANAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No1648 ~ 12513535Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 100[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-NAMI / MOStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No1648 ~ 12513535Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 100[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-FONAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No1648 ~ 12513535Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 100[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-FOMI / MOStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No25 ~ 5048 ~ 12528535Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-NANAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No25 ~ 5048 ~ 12528535Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-NAMI / MOStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No25 ~ 5048 ~ 12528535Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-FI / FONAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No25 ~ 5048 ~ 12528535Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-FI / FOMI / MOStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No25 ~ 5048 ~ 12528535Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticMain Body (Arm Inner Circumference Open-Close Type)-NANAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No25 ~ 5048 ~ 12528535Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticMain Body (Arm Inner Circumference Open-Close Type)-NAMI / MOStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No25 ~ 5048 ~ 12528535Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticMain Body (Arm Inner Circumference Open-Close Type)-FI / FONAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)No25 ~ 5048 ~ 12528535Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticMain Body (Arm Inner Circumference Open-Close Type)-FI / FOMI / MOStandard

฿ 63.81

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-2548/60/75/100/12528------Horizontal Partition PlateEngineering Plastic---

฿ 583.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) Quote 10Related Components-5048/60/75/100/12528------Horizontal Partition PlateEngineering Plastic---

฿ 20.42

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) -Related Components--48/60/75/100/12513------Vertical Partition PlateEngineering Plastic---

฿ 220.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-1648/60/75/100/12513------Fixed side outer radius plastic bracketEngineering Plastic---

฿ 220.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-1648/60/75/100/12513------Moving side inner radius plastic bracketEngineering Plastic---

฿ 220.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-1648/60/75/100/12513------Moving side outer radius plastic bracketEngineering Plastic---

฿ 51.43

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-2548/60/75/100/12513------Sinking comb cable clamp (integrated plastic bracket)Engineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-2548/60/75/100/12513------Fixed side inner radius plastic bracketEngineering Plastic---

฿ 377.84

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-2548/60/75/100/12513------Fixed side inner radius plastic bracket (sinking comb cable clamp)Engineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-2548/60/75/100/12528------Fixed side outer radius plastic bracketEngineering Plastic---

฿ 377.84

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-2548/60/75/100/12513------Fixed side outer radius plastic bracket (sinking comb cable clamp)Engineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-2548/60/75/100/12513------Moving side inner radius plastic bracketEngineering Plastic---

฿ 377.84

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-2548/60/75/100/12513------Moving side inner radius plastic bracket (sinking comb cable clamp)Engineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-2548/60/75/100/12513------Moving side outer radius plastic bracketEngineering Plastic---

฿ 377.84

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-2548/60/75/100/12513------Moving side outer radius plastic bracket (sinking comb cable clamp)Engineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) -Related Components-3848/60/75/100/12513------Fixed side inner radius plastic bracketEngineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) -Related Components-3848/60/75/100/12513------Fixed side outer radius plastic bracketEngineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) -Related Components-3848/60/75/100/12513------Moving side inner radius plastic bracketEngineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) -Related Components-3848/60/75/100/12513------Moving side outer radius plastic bracketEngineering Plastic---

฿ 103.81

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-5048/60/75/100/12513------Sinking comb cable clamp (integrated plastic bracket)Engineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5048/60/75/100/12513------Fixed side inner radius plastic bracketEngineering Plastic---

฿ 402.63

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-5048/60/75/100/12513------Fixed side inner radius plastic bracket (sinking comb cable clamp)Engineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5048/60/75/100/12513------Fixed side outer radius plastic bracketEngineering Plastic---

฿ 402.63

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-5048/60/75/100/12513------Fixed side outer radius plastic bracket (sinking comb cable clamp)Engineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5048/60/75/100/12513------Moving side inner radius plastic bracketEngineering Plastic---

฿ 402.63

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-5048/60/75/100/12513------Moving side inner radius plastic bracket (sinking comb cable clamp)Engineering Plastic---

฿ 288.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5048/60/75/100/12513------Moving side outer radius plastic bracketEngineering Plastic---

฿ 402.63

TBK PLASTIC CABLEVEYOR 1 Piece(s) 10 Day(s) 10Related Components-5048/60/75/100/12513------Moving side outer radius plastic bracket (sinking comb cable clamp)Engineering Plastic---

Loading...

  1. 1

Basic Information

Cover Type Standard Properties Standard Inner Height H1(mm) 32
Motion Type two-dimensional motion Operating Temperature Range(°C) -40::80