1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Proximity Switch Groove Type Oscillating Groove Type (PE-U12D)

FJE PROXIMITY SWITCHE

Magnetic Proximity Switch Groove Type Oscillating Groove Type (PE-U12D)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· It is a suitable groove for transportation of elevator and multi-store parking devices.
· Its insertion depth is 35 mm, it is firm and is ideal to detect the position of the iron plate passing between the grooves.
· Since it is magnetic type, it is not affected by noise, moreover, it is excellent in contact reliability because of seal type contact.
· Because of permanent magnet, power for operation is not required. Also, opening and closing of both AC and DC signals are possible.
· Optional operation indicator with LED LED is available.
· Protection structure conforms to IP67. It has excellent environmental resistance.

Part Number
PE-U12D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,587.50

FJE PROXIMITY SWITCHE 1 Piece(s) 35 Day(s) 10

Loading...

  1. 1