1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat-Type Oscillating Proximity Switch

FJE PROXIMITY SWITCHE

Flat-Type Oscillating Proximity Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,025.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thin type, 7 mm thick

[Features]
· is thin form (PE-X3D: 7 mm, PE-X15D: 23 mm).
· Exclusive mounting bracket is unnecessary, it can be fixed firmly by screw mounting with 2 screws (or 4 screws).
· It is with operation indicator light

Part Number
PE-X3D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,025.00

FJE PROXIMITY SWITCHE 1 Piece(s) 35 Day(s) 10

Loading...

  1. 1