1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gosho Plug (GDL)【1-1,000 Pieces Per Package】

Gosho Plug (GDL)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 27.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The GDL type plug is a level seal type (flush type) developed by Gosho. It is located nearby.
[Features]
·Material: Structural carbon steel.
·Hardness: HRC32 to 42.
·Since it is a level seal type, it is flush with the main body that is embedded and installed, making it possible to make the device smaller and smarter in appearance.
·Since the screws are NPTF, excellent strength and tightness can be obtained without using a sealant.
·The taper of the plug is 1/13.714 (7/8" per 1ft), so it bites into the NPTF female thread with a pick and provides excellent tightening.

 

Part Number
SPHGDL-ST-W1
SPHGDL-ST-W1/4
SPHGDL-ST-W1/8
SPHGDL-ST-W1/16
SPHGDL-ST-W3/4
SPHGDL-ST-W3/8
SPHGDL-STN-W1
SPHGDL-STN-W1/2
SPHGDL-STN-W1/4
SPHGDL-STN-W1/8
SPHGDL-STN-W1/16
SPHGDL-STN-W3/4
SPHGDL-STN-W3/8
SPHGDL-SUS-W1/2
SPHGDL-SUS-W1/4
SPHGDL-SUS-W1/8
SPHGDL-SUS-W1/16
SPHGDL-SUS-W3/4
SPHGDL-SUS-W3/8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (NPT/NPTF) Length
(mm)
Material Surface Treatment Number of Thread ridge Sales Unit

฿ 341.34

SA11 FASTENING 1 Piece(s) 5 Day(s) 10116.7[Steel] Carbon steel for construction[Black Oxide] Black Oxide Coating11Low Quantity (can be purchased from one)

฿ 34.84

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/410.3[Steel] Carbon steel for construction[Black Oxide] Black Oxide Coating18Low Quantity (can be purchased from one)

฿ 27.43

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101/86.35[Steel] Carbon steel for construction[Black Oxide] Black Oxide Coating27Low Quantity (can be purchased from one)

฿ 30.86

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/166.35[Steel] Carbon steel for construction[Black Oxide] Black Oxide Coating27Low Quantity (can be purchased from one)

฿ 256.39

SA11 FASTENING 1 Piece(s) 5 Day(s) 103/413.5[Steel] Carbon steel for construction[Black Oxide] Black Oxide Coating14Low Quantity (can be purchased from one)

฿ 46.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 103/810.3[Steel] Carbon steel for construction[Black Oxide] Black Oxide Coating18Low Quantity (can be purchased from one)

฿ 16,064.52

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 10116.7[Steel] Carbon steel for constructionNickel Plating11Box/package

฿ 11,922.58

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

14 Day(s) 101/213.5[Steel] Carbon steel for constructionNickel Plating14Box/package

฿ 17,120.00

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 101/410.3[Steel] Carbon steel for constructionNickel Plating18Box/package

฿ 12,967.74

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

31 Day(s) 101/86.35[Steel] Carbon steel for constructionNickel Plating27Box/package

฿ 29,032.26

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 101/166.35[Steel] Carbon steel for constructionNickel Plating27Box/package

฿ 384.77

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 103/413.5[Steel] Carbon steel for constructionNickel Plating14Low Quantity (can be purchased from one)

฿ 21,870.97

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 103/810.3[Steel] Carbon steel for constructionNickel Plating18Box/package

฿ 449.03

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/213.5Stainless SteelNo14Low Quantity (can be purchased from one)

฿ 121.15

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/410.3Stainless SteelNo18Low Quantity (can be purchased from one)

฿ 77.42

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/86.35Stainless SteelNo27Low Quantity (can be purchased from one)

฿ 84.96

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/166.35Stainless SteelNo27Low Quantity (can be purchased from one)

฿ 764.19

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 103/413.5Stainless SteelNo14Low Quantity (can be purchased from one)

฿ 188.96

SA11 FASTENING 1 Piece(s) 5 Day(s) 103/810.3Stainless SteelNo18Low Quantity (can be purchased from one)

Loading...

  1. 1
 

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Plug Type Sunk Head Plug