1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRXHEX【1-500 Pieces Per Package】

FRXHEX
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel SUS410
[Surface treatment] None, bright chromate plating, dark bronze color plating, black paint

Part Number
HXNTNDFRX-410-D5-16
HXNTNDFRX-410-D5-19
HXNTNDFRX-410-D5-25
HXNTNDFRX-410-D5-35
HXNTNDFRX-410-D5-40
HXNTNDFRX-410-D5-45
HXNTNDFRX-410-D5-50
HXNTNDFRX-410-D5-60
HXNTNDFRX-410-D5-70
HXNTNDFRX-410-D6-19
HXNTNDFRX-410-D6-25
HXNTNDFRX-410-D6-30
HXNTNDFRX-410-D6-35
HXNTNDFRX-410-D6-40
HXNTNDFRX-410-D6-45
HXNTNDFRX-410-D6-50
HXNTNDFRX-410-D6-60
HXNTNDFRX-410-D6-65
HXNTNDFRX-410-D6-70
HXNTNDFRX-410-D6-90
HXNTNDFRX-410-D6-105
HXNTNDFRX-410-D6-115
HXNTNDFRX-410-D6-135
HXNTNDFRX-410GJB-D5-19
HXNTNDFRX-410GJB-D6-25
HXNTNDFRX-410TBS-D5-16
HXNTNDFRX-410TBS-D6-19
HXNTNDFRX-410TBS-D6-30
HXNTNDFRX-STU-D5-19
HXNTNDFRX-STU-D5-25
HXNTNDFRX-STU-D5-35
HXNTNDFRX-STU-D5-40
HXNTNDFRX-STU-D5-45
HXNTNDFRX-STU-D5-50
HXNTNDFRX-STU-D6-19
HXNTNDFRX-STU-D6-25
HXNTNDFRX-STU-D6-35
HXNTNDFRX-STU-D6-40
HXNTNDFRX-STU-D6-45
HXNTNDFRX-STU-D6-50
HXNTNDFRX-STU-D6-60
HXNTNDFRX-STU-D6-70
HXNTNDFRX-STU-D6-90
HXNTNDFRX-STU-D6-105
HXNTNDFRX-STU-D6-115
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Material Surface Treatment Sales Unit

฿ 5.09

MGW BOLT 1 Piece(s) 5 Day(s) 10516[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 10.08

MGW BOLT 1 Piece(s) 31 Day(s) 10519[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 11.29

MGW BOLT 1 Piece(s) 31 Day(s) 10525[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 11.90

MGW BOLT 1 Piece(s) Available 5 Day(s) 10535[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 13.57

MGW BOLT 1 Piece(s) Available 5 Day(s) 10540[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 13.10

MGW BOLT 1 Piece(s) 31 Day(s) 10545[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 13.72

MGW BOLT 1 Piece(s) Available 5 Day(s) 10550[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 15.52

MGW BOLT 1 Piece(s) Available 5 Day(s) 10560[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 17.94

MGW BOLT 1 Piece(s) Available 5 Day(s) 10570[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 14.31

MGW BOLT 1 Piece(s) 31 Day(s) 10619[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 12.92

MGW BOLT 1 Piece(s) 31 Day(s) 10625[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 15.52

MGW BOLT 1 Piece(s) Available 5 Day(s) 10630[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 17.34

MGW BOLT 1 Piece(s) 31 Day(s) 10635[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 16.73

MGW BOLT 1 Piece(s) Available 5 Day(s) 10640[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 19.15

MGW BOLT 1 Piece(s) Available 5 Day(s) 10645[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 20.97

MGW BOLT 1 Piece(s) Available 5 Day(s) 10650[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 23.88

MGW BOLT 1 Piece(s) Available 5 Day(s) 10660[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 22.78

MGW BOLT 1 Piece(s) Available 5 Day(s) 10665[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 24.79

MGW BOLT 1 Piece(s) Available 5 Day(s) 10670[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 37.94

MGW BOLT 1 Piece(s) 5 Day(s) 10690[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 42.29

MGW BOLT 1 Piece(s) 31 Day(s) 106105[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 45.72

MGW BOLT 1 Piece(s) Available 5 Day(s) 106115[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 54.10

MGW BOLT 1 Piece(s) Available 5 Day(s) 106135[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 2,129.03

MGW BOLT 1 Pack(s)

500 Pieces Per Package

31 Day(s) 10519[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 2,109.72

MGW BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10625[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 1,935.48

MGW BOLT 1 Pack(s)

500 Pieces Per Package

31 Day(s) 10516[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 2,322.58

MGW BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10619[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 1,858.06

MGW BOLT 1 Pack(s)

200 Pieces Per Package

31 Day(s) 10630[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 1,043.81

MGW BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -519[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,084.96

MGW BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -525[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 777.91

MGW BOLT 1 Pack(s)

300 Pieces Per Package

31 Day(s) -535[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 774.19

MGW BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) -540[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 847.74

MGW BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) -545[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 718.10

MGW BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) -550[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,161.29

MGW BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) -619[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,064.52

MGW BOLT 1 Pack(s)

250 Pieces Per Package

31 Day(s) -625[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,046.10

MGW BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) -635[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 812.90

MGW BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -640[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 870.97

MGW BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -645[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 640.00

MGW BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -650[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 761.91

MGW BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -660[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 712.26

MGW BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -670[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 657.15

MGW BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) -690[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 3,329.03

MGW BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) -6105[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 3,111.10

MGW BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -6115[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Thread Type Drill Screw Tip Shape Cone Point Additional Shape Flanged
Application Standard