1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap-Tight P Type Pan Screw P=2 (SW)【1,000-5,000 Pieces Per Package】

Tap-Tight P Type Pan Screw P=2 (SW)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,151.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Nominal Thread (M)] 2 3 4
[Length L (mm)] 4 5 6 8 10 12 16 20
[Surface treatment] Non-chrome black
[Color] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating

Part Number
CSPPNHNDPP2-ST3B-TPT3-6
CSPPNHNDPP2-ST3B-TPT3-8
CSPPNHNDPP2-ST3B-TPT3-10
CSPPNHNDPP2-ST3B-TPT3-12
CSPPNHNDPP2-ST3B-TPT4-6
CSPPNHNDPP2-ST3B-TPT4-8
CSPPNHNDPP2-ST3B-TPT4-10
CSPPNHNDPP2-ST3B-TPT4-12
CSPPNHNDPP2-ST3B-TPT4-16
CSPPNHNDPP2-ST3W-TPT2-4
CSPPNHNDPP2-ST3W-TPT2-5
CSPPNHNDPP2-ST3W-TPT2-6
CSPPNHNDPP2-ST3W-TPT2-8
CSPPNHNDPP2-ST3W-TPT3-6
CSPPNHNDPP2-ST3W-TPT3-8
CSPPNHNDPP2-ST3W-TPT3-10
CSPPNHNDPP2-ST3W-TPT3-12
CSPPNHNDPP2-ST3W-TPT4-6
CSPPNHNDPP2-ST3W-TPT4-8
CSPPNHNDPP2-ST3W-TPT4-10
CSPPNHNDPP2-ST3W-TPT4-12
CSPPNHNDPP2-STC-TPT3-6
CSPPNHNDPP2-STC-TPT3-8
CSPPNHNDPP2-STC-TPT3-10
CSPPNHNDPP2-STC-TPT3-12
CSPPNHNDPP2-STCB-TPT3-6
CSPPNHNDPP2-STCB-TPT3-8
CSPPNHNDPP2-STCB-TPT3-10
CSPPNHNDPP2-STCB-TPT3-12
CSPPNHNDPP2-STCNW-TPT2-4
CSPPNHNDPP2-STCNW-TPT2-5
CSPPNHNDPP2-STCNW-TPT2-6
CSPPNHNDPP2-STCNW-TPT2-8
CSPPNHNDPP2-STCNW-TPT3-6
CSPPNHNDPP2-STCNW-TPT3-8
CSPPNHNDPP2-STCNW-TPT3-10
CSPPNHNDPP2-STCNW-TPT3-12
CSPPNHNDPP2-STN-TPT3-6
CSPPNHNDPP2-STN-TPT3-8
CSPPNHNDPP2-STN-TPT3-10
CSPPNHNDPP2-STN-TPT3-12
CSPPNHNDPP2-STN-TPT4-6
CSPPNHNDPP2-STN-TPT4-8
CSPPNHNDPP2-STN-TPT4-10
CSPPNHNDPP2-STN-TPT4-12
CSPPNHNDPP2-STN-TPT4-16
CSPPNHNDPP2-STTNB-TPT3-6
CSPPNHNDPP2-STTNB-TPT3-8
CSPPNHNDPP2-STTNB-TPT3-10
CSPPNHNDPP2-STTNB-TPT3-12
CSPPNHNDPP2-STU-TPT3-6
CSPPNHNDPP2-STU-TPT3-8
CSPPNHNDPP2-STU-TPT3-10
CSPPNHNDPP2-STU-TPT3-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

฿ 4,335.88

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 1036[Trivalent Chromate] Trivalent Black

฿ 3,484.76

FASTENING 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 1038[Trivalent Chromate] Trivalent Black

฿ 3,279.48

FASTENING 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) 10310[Trivalent Chromate] Trivalent Black

฿ 4,680.39

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 10312[Trivalent Chromate] Trivalent Black

฿ 3,448.18

FASTENING 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) 1046[Trivalent Chromate] Trivalent Black

฿ 3,023.38

FASTENING 1 Pack(s)

1,600 Pieces Per Package

14 Day(s) 1048[Trivalent Chromate] Trivalent Black

฿ 2,933.44

FASTENING 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) 10410[Trivalent Chromate] Trivalent Black

฿ 2,476.63

FASTENING 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) 10412[Trivalent Chromate] Trivalent Black

฿ 2,408.54

FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10416[Trivalent Chromate] Trivalent Black

฿ 6,948.68

FASTENING 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1024[Trivalent Chromate] Trivalent White

฿ 6,976.63

FASTENING 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1025[Trivalent Chromate] Trivalent White

฿ 7,004.58

FASTENING 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1026[Trivalent Chromate] Trivalent White

฿ 7,548.28

FASTENING 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1028[Trivalent Chromate] Trivalent White

฿ 4,007.12

FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 1036[Trivalent Chromate] Trivalent White

฿ 3,250.00

FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1038[Trivalent Chromate] Trivalent White

฿ 3,107.22

FASTENING 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 10310[Trivalent Chromate] Trivalent White

฿ 4,475.11

FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10312[Trivalent Chromate] Trivalent White

฿ 3,469.52

FASTENING 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 1046[Trivalent Chromate] Trivalent White

฿ 3,126.02

FASTENING 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) 1048[Trivalent Chromate] Trivalent White

฿ 3,039.64

FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10410[Trivalent Chromate] Trivalent White

฿ 2,600.11

FASTENING 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 10412[Trivalent Chromate] Trivalent White

฿ 3,600.11

FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) -36[Chromate Plating] Chromate Plating

฿ 2,924.80

FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) -38[Chromate Plating] Chromate Plating

฿ 2,423.28

FASTENING 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) -310[Chromate Plating] Chromate Plating

฿ 3,444.62

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) -312[Chromate Plating] Chromate Plating

฿ 3,788.11

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) -36[Chromate Plating] Black Chromate

฿ 3,046.24

FASTENING 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) -38[Chromate Plating] Black Chromate

฿ 2,873.99

FASTENING 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) -310[Chromate Plating] Black Chromate

฿ 4,116.37

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) -312[Chromate Plating] Black Chromate

฿ 7,685.47

FASTENING 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 1024[Chromium free] Chrome Plating White

฿ 7,685.47

FASTENING 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 1025[Chromium free] Chrome Plating White

฿ 7,685.47

FASTENING 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 1026[Chromium free] Chrome Plating White

฿ 8,279.48

FASTENING 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 1028[Chromium free] Chrome Plating White

฿ 4,101.63

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 1036[Chromium free] Chrome Plating White

฿ 3,297.26

FASTENING 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 1038[Chromium free] Chrome Plating White

฿ 3,099.09

FASTENING 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) 10310[Chromium free] Chrome Plating White

฿ 4,429.88

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 10312[Chromium free] Chrome Plating White

฿ 3,803.87

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 1036[Nickel Plating] Nickel Plating

฿ 3,399.90

FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1038[Nickel Plating] Nickel Plating

฿ 3,242.38

FASTENING 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 10310[Nickel Plating] Nickel Plating

฿ 4,116.37

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 10312[Nickel Plating] Nickel Plating

฿ 3,087.91

FASTENING 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) 1046[Nickel Plating] Nickel Plating

฿ 2,713.42

FASTENING 1 Pack(s)

1,600 Pieces Per Package

14 Day(s) 1048[Nickel Plating] Nickel Plating

฿ 2,614.33

FASTENING 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) 10410[Nickel Plating] Nickel Plating

฿ 2,220.53

FASTENING 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) 10412[Nickel Plating] Nickel Plating

฿ 2,151.94

FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10416[Nickel Plating] Nickel Plating

฿ 4,899.40

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 1036[Chromium free] Non-chrome Black

฿ 3,935.47

FASTENING 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 1038[Chromium free] Non-chrome Black

฿ 3,696.14

FASTENING 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) 10310[Chromium free] Non-chrome Black

฿ 5,290.66

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 10312[Chromium free] Non-chrome Black

฿ 3,209.35

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) -36[Bright Chrome Plating] Bright Chromate Plating

฿ 2,582.83

FASTENING 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) -38[Bright Chrome Plating] Bright Chromate Plating

฿ 2,423.28

FASTENING 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) -310[Bright Chrome Plating] Bright Chromate Plating

฿ 3,444.62

FASTENING 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) -312[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip Shape Flat End
Additional Shape Washer Included Sales Unit Box/package