1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Flat Head Diamond Screw【600-3,000 Pieces Per Package】

Phillips Flat Head Diamond Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,497.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Thread ridge type] Self Tapping Screws
[Detailed shape] Disc
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Nominal Thread (M)] 3 4 5 6
[Length L (mm)] 8 10 12 16 20 25 30
[Surface treatment] Trivalent white, Chromate plating
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.

Part Number
CSPCSH-ST3W-TP4-8
CSPCSH-ST3W-TP4-20
CSPCSH-ST3W-TP5-12
CSPCSH-STC-TP4-8
CSPCSH-STC-TP4-16
CSPCSH-STC-TP4-25
CSPCSH-STC-TP4-30
CSPCSH-STC-TP6-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment Additional Shape

฿ 5,244.92

BOLT 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 1048[Trivalent Chromate] Trivalent White-

฿ 2,933.44

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10420[Trivalent Chromate] Trivalent WhiteStandard

฿ 5,198.18

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10512[Trivalent Chromate] Trivalent White-

฿ 4,362.30

BOLT 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) -48[Chromate Plating] Chromate Plating-

฿ 2,927.34

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) -416[Chromate Plating] Chromate Plating-

฿ 2,784.56

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -425[Chromate Plating] Chromate Plating-

฿ 2,497.46

BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) -430[Chromate Plating] Chromate Plating-

฿ 3,204.27

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) -616[Chromate Plating] Chromate Plating-

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip Shape Flat End
Sales Unit Box/package