1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap-Tight C Type Binding【1,500-5,000 Pieces Per Package】

Tap-Tight C Type Binding
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, please see the product standard.

Product Description

· Thread ridge type: Tap-tight
· Detailed shape: Bind
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Material: Steel
· Tip shape: Flat end
· Sales unit: Box/package
· Thread: M3, M4
· Length (mm): 6, 8, 10, 12
· Surface treatment: Non-chrome (zinc plating) chromate
· Color: Non-chrome (zinc plating) black
· Color: Non-chrome black
· Color: Trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating

Part Number
CSPBDHC-ST3B-TPT3-6
CSPBDHC-ST3B-TPT3-10
CSPBDHC-ST3B-TPT4-6
CSPBDHC-ST3B-TPT4-8
CSPBDHC-ST3B-TPT4-12
CSPBDHC-ST3NB-TPT3-10
CSPBDHC-ST3W-TPT3-6
CSPBDHC-ST3W-TPT3-8
CSPBDHC-ST3W-TPT3-10
CSPBDHC-ST3W-TPT4-6
CSPBDHC-ST3W-TPT4-8
CSPBDHC-ST3W-TPT4-10
CSPBDHC-ST3W-TPT4-12
CSPBDHC-STC-TPT3-6
CSPBDHC-STC-TPT3-8
CSPBDHC-STC-TPT3-10
CSPBDHC-STC-TPT4-6
CSPBDHC-STC-TPT4-12
CSPBDHC-STCNW-TPT3-10
CSPBDHC-STH-TPT3-10
CSPBDHC-STN-TPT3-6
CSPBDHC-STN-TPT3-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

฿ 5,260.17

BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1036[Trivalent Chromate] Trivalent Black

฿ 4,030.49

BOLT 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 10310[Trivalent Chromate] Trivalent Black

฿ 4,367.38

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 1046[Trivalent Chromate] Trivalent Black

฿ 3,520.84

BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1048[Trivalent Chromate] Trivalent Black

฿ 2,400.00

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10412[Trivalent Chromate] Trivalent Black

฿ 3,935.47

BOLT 1 Pack(s)

3,500 Pieces Per Package

19 Day(s) 10310[Chromium free] Non-chrome (Zinc Plating) Black

฿ 4,540.66

BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1036[Trivalent Chromate] Trivalent White

฿ 3,728.66

BOLT 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 1038[Trivalent Chromate] Trivalent White

฿ 3,482.73

BOLT 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 10310[Trivalent Chromate] Trivalent White

฿ 3,788.11

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 1046[Trivalent Chromate] Trivalent White

฿ 3,057.42

BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1048[Trivalent Chromate] Trivalent White

฿ 3,193.60

BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 10410[Trivalent Chromate] Trivalent White

฿ 2,631.10

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10412[Trivalent Chromate] Trivalent White

฿ 3,601.12

BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) -36[Chromate Plating] Chromate Plating

฿ 2,977.14

BOLT 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) -38[Chromate Plating] Chromate Plating

฿ 2,781.00

BOLT 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) -310[Chromate Plating] Chromate Plating

฿ 3,209.35

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) -46[Chromate Plating] Chromate Plating

฿ 2,405.49

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) -412[Chromate Plating] Chromate Plating

฿ 3,146.35

BOLT 1 Pack(s)

3,500 Pieces Per Package

14 Day(s) 10310[Chromium free] Chrome Plating White

฿ 3,737.81

BOLT 1 Pack(s)

3,500 Pieces Per Package

14 Day(s) 10310[Chrome Plating] Chrome Plating

฿ 4,791.67

BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1036[Nickel Plating] Nickel Plating

฿ 2,993.40

BOLT 1 Pack(s)

3,500 Pieces Per Package

14 Day(s) 10310[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Detailed Shape Bind Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip Shape Flat End
Sales Unit Box/package