1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRX Tamper-Proof Pan Head I-3 (SW+ISO Flat W)【1-500 Pieces Per Package】

TRX Tamper-Proof Pan Head I-3 (SW+ISO Flat W)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Detailed shape: Pan
· Mounting hole dimensions: Hexalobular socket
· Basic shape: Standard (round)
· Material: Stainless steel
· Surface treatment: None
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Application: Standard
· Thread: M3, M4, M5, M6
· Length (mm): 10, 14, 30
· Pitch (mm): 0.5, 0.7, 0.8, 1
· Sales unit: Low quantity (available for purchase from 1pc), box and package.

Part Number
CSXPNHNDTPI3-SUS-M3-10
CSXPNHNDTPI3-SUS-M4-10
CSXPNHNDTPI3-SUS-M5-14
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 5.42

BOLT 1 Piece(s) 5 Day(s) 103100.5Low Quantity (can be purchased from one)

฿ 7.24

BOLT 1 Piece(s) Available 5 Day(s) 104100.7Low Quantity (can be purchased from one)

฿ 3,910.57

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105140.8Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Basic Shape Standard (Round) Material Stainless Steel
Thread Type Metric coarse Tip Shape Flat End Additional Shape Washer Included
Application Standard