1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat FO = 2【2,000-2,500 Pieces Per Package】

Flat FO = 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,586.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal Thread (M)] 3
[Pitch (mm)] 0.5
[Detailed shape] Disc
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Length L (mm)] 6 8
[Surface treatment] Bright Chromate Plating

Part Number
CSPCSHND-STC-M3-6
CSPCSHND-STC-M3-8
CSPCSHND-STU-M3-6
CSPCSHND-STU-M3-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L (mm) Surface Treatment

฿ 16,012.20

SA1 BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 6[Chromate Plating] Chromate Plating

฿ 12,871.45

SA1 BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 8[Chromate Plating] Chromate Plating

฿ 15,713.42

SA1 BOLT 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 6[Bright Chrome Plating] Bright Chromate Plating

฿ 12,586.39

SA1 BOLT 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 8[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Pitch(mm) 0.5 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Thread Type Metric coarse Tip Shape Flat End Additional Shape Washer Included
Sales Unit Box/package Application Standard