(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tamper-proof screw.
[Features]
・ Reliable torque transmission during tightening.
・ There is no slippage or come out (detachment of the tool), smooth tool attachment/detachment and outstanding durability.
・ [Material] Stainless steel
・ [Surface treatment] None, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, trivalent stainless steel coating, coating locking agent (ALOK), black paint
[Applications]
・ Ideal for playground equipment, surface lattices, attractions, toys and switchboards.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,288.39 | SA11 FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 6 | 0.45 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,478.10 | SA1 BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,280.00 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,347.05 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,706.67 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 22 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,798.10 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,913.91 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,393.55 | SA1 BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,354.84 | SA1 BOLT | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,107.81 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,560.77 | SA1 BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,354.84 | SA1 BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,625.81 | SA1 BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,625.81 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,354.84 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,238.71 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 6 | 16 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,845.72 | SA11 FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 6 | 0.45 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 4,845.72 | SA11 FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 8 | 0.45 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,180.96 | SA1 BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,024.00 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,078.86 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 978.29 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 22 | 0.5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,438.48 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,234.29 | SA1 BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,321.15 | SA1 BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,176.77 | SA1 BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,047.62 | SA1 BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 885.34 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,283.05 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,228.96 | SA1 BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,177.53 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,238.71 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,083.87 | SA1 BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,184.00 | SA1 BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 935.62 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 935.62 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,217.03 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,097.15 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,000.77 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 822.86 | SA1 BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 707.05 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 993.53 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 1,060.58 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 1,139.81 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 914.29 | SA1 BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 964.58 | SA1 BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 746.67 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 746.67 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 825.91 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 905.15 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 814.48 | SA1 BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 617.15 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 910.48 | SA1 BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 826.67 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 812.90 | SA1 BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 653.72 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 861.34 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 774.19 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 702.10 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] Steel | [Not Provided] Fabric | Box/package | ||
฿ 967.74 | SA1 BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | - | 3 | 6 | 0.5 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 774.19 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | - | 3 | 8 | 0.5 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 816.77 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 3 | 10 | 0.5 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | - | 3 | 15 | 0.5 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 774.19 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | - | 3 | 22 | 0.5 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | - | 4 | 6 | 0.7 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | - | 4 | 8 | 0.7 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 6 Day(s) | - | 4 | 10 | 0.7 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 4 | 12 | 0.7 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 774.19 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 14 | 0.7 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 774.19 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | - | 4 | 15 | 0.7 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | - | 4 | 16 | 0.7 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | - | 4 | 18 | 0.7 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard |
Screw Type | Complete thread |
How can we improve?
How can we improve?