1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Parallel Pin With Internal Thread m6

Stainless Steel Parallel Pin With Internal Thread m6
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 57.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Stainless steel parallel pin with positive tolerance internal thread (A type m6).

Part Number
SPIS-SUS-D5-15
SPIS-SUS-D5-20
SPIS-SUS-D5-25
SPIS-SUS-D5-30
SPIS-SUS-D6-15
SPIS-SUS-D6-20
SPIS-SUS-D6-25
SPIS-SUS-D6-30
SPIS-SUS-D6-35
SPIS-SUS-D6-40
SPIS-SUS-D8-20
SPIS-SUS-D8-25
SPIS-SUS-D8-30
SPIS-SUS-D8-35
SPIS-SUS-D8-40
SPIS-SUS-D8-45
SPIS-SUS-D8-50
SPIS-SUS-D8-60
SPIS-SUS-D8-70
SPIS-SUS-D8-80
SPIS-SUS-D10-20
SPIS-SUS-D10-25
SPIS-SUS-D10-35
SPIS-SUS-D10-40
SPIS-SUS-D10-45
SPIS-SUS-D10-50
SPIS-SUS-D10-60
SPIS-SUS-D10-70
SPIS-SUS-D10-80
SPIS-SUS-D12-30
SPIS-SUS-D12-35
SPIS-SUS-D12-40
SPIS-SUS-D12-50
SPIS-SUS-D13-30
SPIS-SUS-D13-35
SPIS-SUS-D13-40
SPIS-SUS-D13-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length Tolerance Size of Screw M Thread Length
(mm)
Sanko Code

฿ 80.39

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10515+0.012/+0.004M38D10201160050015000

฿ 82.84

SA11 FASTENING 1 Piece(s) 5 Day(s) 10520+0.012/+0.004M38D10201160050020000

฿ 83.23

SA11 FASTENING 1 Piece(s) 5 Day(s) 10525+0.012/+0.004M38D10201160050025000

฿ 90.67

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10530+0.012/+0.004M38D10201160050030000

฿ 65.53

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10615+0.012/+0.004M48D10201160060015000

฿ 57.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10620+0.012/+0.004M48D10201160060020000

฿ 76.65

SA11 FASTENING 1 Piece(s) 5 Day(s) 10625+0.012/+0.004M48D10201160060025000

฿ 80.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10630+0.012/+0.004M48D10201160060030000

฿ 84.58

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10635+0.012/+0.004M48D10201160060035000

฿ 94.84

SA11 FASTENING 1 Piece(s) 5 Day(s) 10640+0.012/+0.004M48D10201160060040000

฿ 92.96

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10820+0.015/+0.006M510D10201160080020000

฿ 93.34

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10825+0.015/+0.006M510D10201160080025000

฿ 106.06

SA11 FASTENING 1 Piece(s) 5 Day(s) 10830+0.015/+0.006M510D10201160080030000

฿ 107.61

SA11 FASTENING 1 Piece(s) 5 Day(s) 10835+0.015/+0.006M510D10201160080035000

฿ 108.39

SA11 FASTENING 1 Piece(s) 5 Day(s) 10840+0.015/+0.006M510D10201160080040000

฿ 117.29

SA11 FASTENING 1 Piece(s) 5 Day(s) 10845+0.015/+0.006M510D10201160080045000

฿ 135.87

SA11 FASTENING 1 Piece(s) 5 Day(s) 10850+0.015/+0.006M510D10201160080050000

฿ 168.00

SA11 FASTENING 1 Piece(s) 5 Day(s) 10860+0.015/+0.006M510D10201160080060000

฿ 189.68

SA11 FASTENING 1 Piece(s) 5 Day(s) 10870+0.015/+0.006M510D10201160080070000

฿ 207.87

SA11 FASTENING 1 Piece(s) 5 Day(s) 10880+0.015/+0.006M510D10201160080080000

฿ 113.81

SA11 FASTENING 1 Piece(s) 5 Day(s) 101020+0.015/+0.006M610D10201160100020000

฿ 122.67

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 101025+0.015/+0.006M610D10201160100025000

฿ 144.00

SA11 FASTENING 1 Piece(s) 5 Day(s) 101035+0.015/+0.006M610D10201160100035000

฿ 151.24

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101040+0.015/+0.006M610D10201160100040000

฿ 169.53

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101045+0.015/+0.006M610D10201160100045000

฿ 174.97

SA11 FASTENING 1 Piece(s) 5 Day(s) 101050+0.015/+0.006M610D10201160100050000

฿ 212.90

SA11 FASTENING 1 Piece(s) 5 Day(s) 101060+0.015/+0.006M610D10201160100060000

฿ 268.19

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101070+0.015/+0.006M610D10201160100070000

฿ 276.39

SA11 FASTENING 1 Piece(s) 5 Day(s) 101080+0.015/+0.006M610D10201160100080000

฿ 204.00

SA11 FASTENING 1 Piece(s) 5 Day(s) 101230+0.018/+0.007M815D10201160120030000

฿ 211.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101235+0.018/+0.007M815D10201160120035000

฿ 226.84

SA11 FASTENING 1 Piece(s) 5 Day(s) 101240+0.018/+0.007M815D10201160120040000

฿ 264.77

SA11 FASTENING 1 Piece(s) 5 Day(s) 101250+0.018/+0.007M815D10201160120050000

฿ 232.26

SA11 FASTENING 1 Piece(s) 5 Day(s) 101330+0.018/+0.007M815D10201160130030000

฿ 243.10

SA11 FASTENING 1 Piece(s) 5 Day(s) 101335+0.018/+0.007M815D10201160130035000

฿ 253.94

SA11 FASTENING 1 Piece(s) 5 Day(s) 101340+0.018/+0.007M815D10201160130040000

฿ 282.19

SA11 FASTENING 1 Piece(s) 5 Day(s) 101345+0.018/+0.007M815D10201160130045000

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight End Shape Internal Thread
Material Stainless Steel Properties General Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Hardened Not Included