1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concentric Retainer Ring for Shaft (with Hole) (JIS Standard)【1-10 Pieces Per Package】

Concentric Retainer Ring for Shaft (with Hole) (JIS Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 97.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Thrust direction-mounted (for shaft)
[Shape] C-shaped concentric retaining ring
[Material] Steel
[Sales unit] Sold individually (a single piece is available for purchase) applicable E ring size none
[Surface treatment] Parker
[Nominal] 50 55 56 60 70 75 85 90 shaft or hole applications d1 (ref.) (mm) 50 55 56 60 70 75 85 90 shaft or hole applications d2 (ref.) (mm) 47 52 53 60 67 72 81.5 86.5 internal diameter (d3) 46.3 51.3 52.3 56.3 66.0 71 80.1 85.1 thickness (t) 2 2.5

Part Number
LSRCUSEH-ST-NO.50-46.3
LSRCUSEH-ST-NO.55-51.3
LSRCUSEH-ST-NO.56-52.3
LSRCUSEH-ST-NO.60-56.3
LSRCUSEH-ST-NO.70-66.0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
I.D. d3 Thickness (t)

฿ 833.33

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

16 Day(s) 50504746.32

฿ 102.00

RETAINING RINGS 1 Piece(s) 11 Day(s) 55555251.32

฿ 110.00

RETAINING RINGS 1 Piece(s) 31 Day(s) 56565352.32

฿ 1,100.00

RETAINING RINGS 1 Pack(s)

10 Pieces Per Package

16 Day(s) 60606056.32

฿ 97.33

RETAINING RINGS 1 Piece(s) 5 Day(s) 70706766.02.5

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C concentric retainer rings Material Steel
Sales Unit Low Quantity (can be purchased from one) Applicable E Ring Size No Surface Treatment Parker