1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vest Cut Anchor【150 Pieces Per Package】

ANCHORS

Vest Cut Anchor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,161.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Anchor bolt
[Surface treatment] None
[Sales unit] Boxes/pack
[Material] Steel, stainless steel
[Nominal designation M] 6 8 10 12 16 20
[Nominal designation W] 1/2 1/4 3/4 3/8 5/16 5/8
[Length (mm)] (30) 30 35 40 50 60 80
[Screw length (mm)] 10 15 20 25 30
[Drill diameter (mm)] 11 12.5 14.5 18 22 26.5

Part Number
ABBCA-ST-M8-35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,161.29

ANCHORS 1 Pack(s)

150 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Trivalent White
Nominal M 8 Length(mm) 35 Thread Length(mm) 15
Sales Unit Box/Package Drill Diameter(mm) 12.5

Please check the type/dimensions/specifications of the part ABBCA-ST-M8-35 in the Vest Cut Anchor series.